C8051F303-GM
SPECS
Key Specs
MCU Core
8051
|
MHz
25
|
Flash (kB)
8
|
||
RAM (kB)
0.25
|
I2C
1
|
UART
1
|
||
Dig I/O Pins
8
|
ADC
—
|
DAC
—
|
||
Comparators
1
|
PCA Channels
3
|
Timers
3
|
||
Package Type
QFN11
|
Package Size (mm)
3x3
|
MCU Core
8051
|
MHz
25
|
Flash (kB)
8
|
RAM (kB)
0.25
|
I2C
1
|
UART
1
|
Dig I/O Pins
8
|
ADC
—
|
DAC
—
|
Comparators
1
|
PCA Channels
3
|
Timers
3
|
Package Type
QFN11
|
Package Size (mm)
3x3
|
C8051F30x 8-bit MCU Development Kit
The C8051F300DK MCU Development Kit contains everything needed to develop applications with the C8051F30x small form factor MCUs.

C8051F30x 8-bit MCU Development Kit
The C8051F300DK MCU Development Kit contains everything needed to develop applications with the C8051F30x small form factor MCUs.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT