Device/Module image

EFM8BB52F32G-TSSOP20

EFM8 BB5 8-bit Microcontrollers (MCUs)

The EFM8BB52F32G-TSSOP20 microcontrollers (MCUs) are built on top of an efficient wide supply voltage 8051 platform and operate at 50 MHz. The EFM8BB52F32G-TSSOP20 includes 32 kB Flash, 2.30 kB RAM, 16 I/O Pins, 4 x 16-bit timers, 3 PCA Channels, -40 to 85 ºC temperature range, 6.5x4.4 TSSOP20 package, and additional communication peripherals.

EFM8BB52F32G-TSSOP20
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Temperature Range Max °C

Key Specs

32 Flash (kB) / 2.30 RAM (kB) / 85 Temperature Range Max °C
Core Frequency
50
Flash
32
RAM
2.30
ADC
12-bit, 12-ch.
DAC
10-bit, 1-ch.
SPI
1
UART
2
PCA Channels
3
Timers (16-bit)
4
Package Type
TSSOP20
Package Size (mm)
6.5x4.4
I2C Slave
0
GPIO
16
Vdd (max)
5.5
PWM Channels
6
Core Frequency
50
Flash
32
RAM
2.30
ADC
12-bit, 12-ch.
DAC
10-bit, 1-ch.
SPI
1
UART
2
PCA Channels
3
Timers (16-bit)
4
Package Type
TSSOP20
Package Size (mm)
6.5x4.4
I2C Slave
0
GPIO
16
Vdd (max)
5.5
PWM Channels
6
EFM8 BB5 MCU Block Diagram
Close
Loading Results
Close