EFR32MG24 Series 2 Multiprotocol Wireless SoC

The EFR32MG24 Wireless SoCs are ideal for mesh IoT wireless connectivity using Matter, OpenThread and Zigbee protocols for smart home, lighting, and building automation products. With key features like high performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 1.5 MB of Flash and 256 kB of RAM  provides resources for demanding applications while leaving room for future growth. Target applications include gateways and hubs, sensors, switches, door locks, LED lighting, luminaires, location services, predictive maintenance, glass break detection, wake-word detection, and more.

Ideal applications
Smart Home, Lighting and Building Automation
Highest level of IoT Security
Secure Vaultâ„¢

EFR32MG24 Common Specs

Low Power Wireless System-on-Chip

  • High Performance 32-bit 78.0 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
  • Up to 1536 kB flash program memory
  • Up to 256 kB RAM data memory
  • 2.4 GHz radio operation

Radio Performance

  • -105.4 dBm sensitivity @ 250 kbps OQPSK DSSS
  • -105.7 dBm sensitivity @ 125 kbps GFSK
  • -97.6 dBm sensitivity @ 1 Mbit/s GFSK
  • -94.8 dBm sensitivity @ 2 Mbit/s GFSK
  • TX power up to 19.5 dBm

Low System Energy Consumption

  • 4.4 mA RX current (1 Mbps GFSK)
  • 5.1 mA RX current (250 kbps OQPSK DSSS)
  • 5 mA TX current @ 0 dBm output power
  • 19.1 mA TX current @ 10 dBm output power
  • 156.8 mA TX current @ 19.5 dBm output power
  • 33.4 μA/MHz in Active Mode (EM0) at 39.0 MHz
  • 1.3 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFRCO)

Wide Selection of MCU Peripherals

  • Analog to Digital Converter (IADC)
    • 12-bit @ 1 Msps or 16-bit @ 76.9 ksps
    • Select OPNs support High Speed Mode (up to 2 Msps) and High Accuracy Mode (up to 16 bits ENOB at 3.8 ksps)
  • 2 × Analog Comparator (ACMP)
  • 2 × Digital to Analog Converter (VDAC)
  • Up to 32 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller (LDMA)
  • 16 Channel Peripheral Reflex System (PRS)
  • 3 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels (TIMER2/3/4)
  • 2 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels (TIMER0/1)
  • 32-bit Real Time Counter (SYSRTC)
  • 24-bit Low Energy Timer for waveform generation (LETIMER)
  • 16-bit Pulse Counter with asynchronous operation (PCNT)
  • 2 × Watchdog Timer (WDOG)
  • 1 × Universal Synchronous/Asynchronous Receiver/Transmitter (USART), supporting UART/SPI/SmartCard (ISO 7816)/IrDA/I2S
  • 2 × Enhanced Universal Synchronous/Asynchronous Receiver/Transmitter (EUSART) supporting UART/SPI/DALI/IrDA
  • 2 × I2C interface with SMBus support
  • Low-Frequency RC Oscillator with precision mode to replace 32 kHz sleep crystal (LFRCO)
  • Keypad scanner supporting up to 6x8 matrix (KEYSCAN)
  • Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration

Supported Modulation Format

  • 2 (G)FSK with fully configurable shaping
  • OQPSK DSSS
  • (G)MSK

Protocol Support

  • Matter
  • OpenThread
  • Zigbee
  • Bluetooth Low Energy (Bluetooth 6.0)
  • Bluetooth mesh
  • Channel Sounding
  • Proprietary 2.4 GHz
  • Multiprotocol

Wide Operation Range

  • 1.71 V to 3.8 V single power supply
  • -40 °C to 125 °C

Packages

  • QFN40 5 mm × 5 mm × 0.85 mm
  • QFN48 6 mm × 6 mm × 0.85 mm

MG24 Security Features

You can start developing Matter solutions using Silicon Labs SoCs.

Status

Find the Right EFR32MG24 Device Select Columns

Select Columns
Part Number Pricing MCU Core Frequency (MHz) Flash RAM Secure Vault AI/ML Acceleration Cryptography Output Power Range (dBm) GPIO I²C SPI I²S Timers (16-bit) Temperature Range ºC Package Type Package Size (mm) Wireless Standards
1K @ US$3.3 ARM Cortex-M33 78 1024 128 High No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$3.73 ARM Cortex-M33 78 1536 256 High No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$3.81 ARM Cortex-M33 78 1536 256 High No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$3.6 ARM Cortex-M33 78 1024 128 High No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$4.04 ARM Cortex-M33 78 1536 256 High No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$4.11 ARM Cortex-M33 78 1536 256 High No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$4.11 ARM Cortex-M33 78 1536 256 High No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 28 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$4.42 ARM Cortex-M33 78 1536 256 High No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 28 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$4.01 ARM Cortex-M33 78 1536 256 High Yes AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$4.32 ARM Cortex-M33 78 1536 256 High Yes AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$4.32 ARM Cortex-M33 78 1536 256 High Yes AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 28 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$2.98 ARM Cortex-M33 78 1024 128 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$3.05 ARM Cortex-M33 78 1024 128 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$3.35 ARM Cortex-M33 78 1536 192 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$3.42 ARM Cortex-M33 78 1536 192 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$3.28 ARM Cortex-M33 78 1024 128 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$3.36 ARM Cortex-M33 78 1024 128 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$3.65 ARM Cortex-M33 78 1536 192 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$3.73 ARM Cortex-M33 78 1536 192 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$3.28 ARM Cortex-M33 78 1024 128 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$3.35 ARM Cortex-M33 78 1024 128 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 28 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$3.48 ARM Cortex-M33 78 1536 256 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$3.55 ARM Cortex-M33 78 1536 256 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 10 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth
1K @ US$3.78 ARM Cortex-M33 78 1536 256 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 26 2 3 1 3 -40 125 QFN40 5x5 Thread Zigbee Bluetooth
1K @ US$3.86 ARM Cortex-M33 78 1536 256 Mid No AES-128 AES-256 ECC SHA-1 SHA-2 -20 19.5 32 2 3 1 3 -40 125 QFN48 6x6 Thread Zigbee Bluetooth

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Close
      Loading Results