xG24-DK2601B

MSRP $79.00

EFR32xG24 Dev Kit

The EFR32xG24 Dev Kit is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +10 dBm output power and includes support for the 20-bit ADC as well as other key features. With the xG24’s AI/ML hardware accelerator, this is the ideal development board for AI/ML development including platforms from TinyML, Edge Impulse, SensiML and MicroAI.

xG24-DK2601B

Kit Contents

  • 1x BRD2601B xG24 2.4 GHz +10 dev board

Kit Features

  • Based on EFR32MG24B310F1536IM48 2.4 GHz Wireless SoC
  • +10 dBm, 1536 kB Flash, 256 kB RAM, 6x6 QFN48
  • SecureVault High
  • AI/ML Hardware Accelerator
  • Packet Trace Interface
  • Virtual COM port
  • J-Link on-board debugger supporting SWD
  • External device debugging
  • USB connectivity
  • User LED and pushbuttons
  • Si7021 RHT Sensor
  • Intertial Sensor
  • Stereo microphones
  • Pressure Sensor
  • Ambient light sensor
  • Hall-effect sensor
  • CR2032 coin cell battery support 
Close
Loading Results
Close