Classic USB to UART Bridges

Our high-performance, low cost, CP21xx USB-to-UART bridge products offer a complete plug and play interface solution and a comprehensive design ecosystem created to speed time-to-market. The products include royalty-free driver suites, crystal-less operation, in-system programming memory and small body size packages to reduce cost, simplify design and shorten development time.

Usb to uart bridge bd
Temperature range
-40 to +85 °C
Baud rates
Up to 2 Mbps

Classic USB Bridge Common Specs

  • USB 2.0 compliant, full-speed (12 Mbps)
  • No external crystal required
  • Up to 1024 Bytes of EEPROM or OTP ROM
  • User-programmable custom Baud rates
  • Supports all modem interface signals
  • Baud Rates: up to 2 Mbps
  • Industrial temperature -40 to +85 °C

Status

Find the Right Classic USB Bridge Device 8 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close