End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part.
Device/Module image

Si7021-A20-IM1

Relative Humidity and Temperature Sensors

The Si7021-A20-IM1 digital relative humidity and temperature sensor integrates humidity and temperature sensor elements, an analog-to-digital converter, signal processing and an I2C interface in a single chip. The Si7021-A20-IM1 has a temperature accuracy of ±0.4 °C and a relative humidity accuracy of ±3%. The innovative CMOS design also offers the lowest power consumption in the industry for a relative humidity and temperature sensor. With full factory calibration, the Si7021-A20-IM1 requires no additional RH/temperature calibration during PCB assembly.

Si7021-A20-IM1
Loading..

Find Similar Models

Filter Cover

Package Format

Temperature Range Max (°C)

Key Specs

true Filter Cover / Cut Tape Package Format / 125 Temperature Range Max (°C)
Temperature Accuracy Max (°C)
±0.4
RH Accuracy Max
±3%
Filter Cover
Yes
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
Package Format
Cut Tape
Package
DFN6
Temperature Accuracy Max (°C)
±0.4
RH Accuracy Max
±3%
Filter Cover
Yes
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
Package Format
Cut Tape
Package
DFN6
Si7021-BD.png
Close
Loading Results
Close