Si114x Optical Sensor Common Specs
- Ultra-sensitive photodiodes with up to 3 independent LED drivers enable multiple functions
- Heart rate and blood oximetry measurements
- Over 50 cm proximity detection
- Advanced 2D and 3D gesture detection
- Cheek detection for handsets
- Ambient light sensor
- Enables accurate light level monitoring under mixed lighting
- Automatic backlight control for improved end user visual experience and reduced backlight energy
- Optional digital UV Index sensor
- Determine real-time UV sun exposure and cumulative UV sun exposure
- Low-power sensors, signal processor, and ADC enable long battery life
- As little as 1.2 µA average current with once per second UV Index measurements
- Innovative single-pulse proximity sensor minimizes on-time of IrLED to 25.6 µs – the primary energy consumer
- 9 µA average proximity sensing current (LED pulsed 25.6 µs every 800 ms at 180 mA plus 3 µA Si114x supply)
- Dynamic adjustment of LED currents minimizes power consumption and optimizes performance
- 1.7 to 3.6 V supply voltage
- < 500 nA standby current
- I²C interface for ease of communication with host MCU
- 0.1 to 128 kLux dynamic range enables operation in direct sunlight
- Minimum reflectance sensitivity of <1 uW/cm2
- Tiny 2x2 mm clear QFN package
- Operating temperature: – 40 to 85 °C
Find the Right Si114x Device
Select Columns
Part Number | Description | UV Index | LEDs | Proximity | Ambient Light Sensor | Interface | Package Type | Package Size (mm) |
---|---|---|---|---|---|---|---|---|
Proximity + Ambient Light Sensor | 1 | Motion Sensing | I2C | QFN10 | 2x2 | |||
Proximity + Ambient Light Sensor | 2 | 2D Gesture Sensing | I2C | QFN10 | 2x2 | |||
Proximity + Ambient Light Sensor | 3 | 3D Gesture Sensing | I2C | QFN10 | 2x2 |
Sort A -> Z
Sort Z -> A
Filter by values...
Si1140 Optical Sensor Development Kit
The Si1140DK is an advanced development platform for the Si114x infrared proximity and ambient light sensors. Controlled by an advanced C8051F800 ultra low-power microcontroller (MCU) , the Si1140DK contains an Si1143 sensor connected to three IR-LEDs.
Si1140 Optical Sensor Development Kit
The Si1140DK is an advanced development platform for the Si114x infrared proximity and ambient light sensors. Controlled by an advanced C8051F800 ultra low-power microcontroller (MCU) , the Si1140DK contains an Si1143 sensor connected to three IR-LEDs.