Hardware
Sort A -> Z
Sort Z -> A
Filter by values...
Kits and Boards
Temperature Sensor Kits & Boards
Si7055-EVB USB Dongle Temperature Sensor Evaluation Kit
The Si705x temperature sensor evaluation kits and accompanying graphical user interface software allow quick and easy access to the features and functions of the Si705x temperature sensor family while enabling the evaluation of the sensor’s performance. Four different kits are available, depending on the accuracy desired.

Si7055-EVB USB Dongle Temperature Sensor Evaluation Kit
The Si705x temperature sensor evaluation kits and accompanying graphical user interface software allow quick and easy access to the features and functions of the Si705x temperature sensor family while enabling the evaluation of the sensor’s performance. Four different kits are available, depending on the accuracy desired.
Software and Tools
Temperature Sensor Software Development
Software | Description | |
---|---|---|
Si70xx Linux Driver Code | Driver to support the Si70xx as part of the lm-sensors framework. The lm-sensors project is an open-source effort to provide essential tools for monitoring the hardware health of Linux systems containing various hardware sensors. These tools include kernel drivers and a user-space library. Version 3.0 | |
Sensor Puck | Source code for the EFM32G on the Sensor-Puck Version 1.0 |
Development Questions?
-
Visit The Community
Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.
Applications