Si705x Temperature Sensor Common Specs
- High Accuracy Temperature Sensors
- Si7051: ± 0.1 ºC (max) 3x3 mm
- Si7053: ± 0.3 ºC (max) 3x3 mm
- Si7054: ± 0.4 ºC (max) 3x3 mm
- Si7055: ± 0.5 ºC (max) 3x3 mm
- Si7050: ± 1.0 ºC (max) 3x3 mm
- Si7057: ± 0.35 ºC (max) 2x2 mm
- Si7058: ± 0.5 ºC (max) 2x2 mm
- Si7059: ±1.0 ºC (max) 2x2 mm
- Wide operating voltage (1.62 to 1.98 V or 1.9 to 3.6 V)
- -40 to +125 ºC operating range
- Accuracy maintained over the entire operating temperature and voltage range
- Low Power Consumption
- 195 nA average current @ 1 Hz sample rate
- 14-bit resolution
- Factory calibrated
- I2C interface
- 2x2 QFN or 3x3 mm DFN package
Sort A -> Z
Sort Z -> A
Filter by values...
Si7055-EVB USB Dongle Temperature Sensor Evaluation Kit
The Si705x temperature sensor evaluation kits and accompanying graphical user interface software allow quick and easy access to the features and functions of the Si705x temperature sensor family while enabling the evaluation of the sensor’s performance. Four different kits are available, depending on the accuracy desired.

Si7055-EVB USB Dongle Temperature Sensor Evaluation Kit
The Si705x temperature sensor evaluation kits and accompanying graphical user interface software allow quick and easy access to the features and functions of the Si705x temperature sensor family while enabling the evaluation of the sensor’s performance. Four different kits are available, depending on the accuracy desired.