Si706x Digital Temperature Sensors with I2C Interface

Si7060 temperature sensors offer a unique combination of features and performance at a cost unrivaled in the industry. Si7060 sensors are I2C configured with different power modes and configurable temperature thresholds, are able to push or pull an IO based on temperture threshold crossing and offer ±1 °C accuracy.

Temperature accuracy max
±1.0 °C
Temperature range
-40 to +125 °C

Si706x Temperature Sensor Common Specs

  • Varying I2C Address:
    • Si7060-00-IV: 0 x 30
    • Si7060-01-IV: 0 x 31
    • Si7060-02-IV: 0 x 32
    • Si7060-03-IV: 0 x 33
  • Wide operating voltage (1.7 to 5.5 V)
  • -40 to +125 °C temperature operating range
  • ±2 °C accuracy maintained over the entire operating temperature and voltage range
  • ±1 °C accuracy over entire voltage range and 0 °C to +70 °C temperature range
  • Low power consumption
    • 500 nA average current @ 5 Hz sample
  • Open drain interrupt
  • Configurable thresholds
  • Better than ±0.1°C repeatability
  • 400 kHz I2C

Status

Find the Right Si706x Device Select Columns
Select Columns
Part Number Temp. Accuracy typ (°C) Temp Accuracy Max (°C) Temperature Range (°C) Package Type Package Size (mm) I2C Address Description

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close