Curriculum (Series)

Bluetooth 106 -SDK Updates

The training presented in this video gives an overview of Bluetooth Improvements with the 2021 Q2 SDK version 3.2.0

2 Materials

Overview

The training presented in this video gives an overview of Bluetooth Improvements with the 2021 Q2 SDK version 3.2.0 including simultaneous scan on the 1M and Coded Phy, allowing the stack to initialize and reinitialize in RAM, a new Phython bgbuild and Bluetooth NCP Commander.

It then goes on to highlight some bigger changes in the SDK:**
▪ Radio CoProcessor (RCP) using HCI
▪ LE Power control
▪ Dynamic GATT
▪ Python BGAPI

Finally the training discusses sample applications using the SDK,  Silicon Labs mobile App EFR Connect and external repositories on GitHub.

Knowledge Level:

Beginner

 

Lab Procedure

Bluetooth 21Q2 Feature Lab Manual

Prerequisites

Bluetooth Applications: 5.1 and 5.2 

Hardware Required

Software Required

  • Simplicity Studio v5
  • Gecko SDK Suite v3.2.0 or later
  • Bluetooth SDK v3.2.0 or later
  • Python 3.6 or later

 

 

Close
Loading Results
Close