Bluetooth Applications
-
45:10
-
1:14:13
This material is 2 of 2 in the Bluetooth 106 -SDK Updates.
The training presented in this video gives an overview of Bluetooth Improvements with the 2021 Q2 SDK version 3.2.0
The training presented in this video gives an overview of Bluetooth Improvements with the 2021 Q2 SDK version 3.2.0
Overview
This lab demonstrates the new pybgapi with a walkthrough of a Python script to develop a Bluetooth application implementing a dynamic GATT, also introduced in the 3.2.0 Bluetooth SDK release.
Lab Procedure
Bluetooth 21Q2 Feature Lab Manual
Prerequisites
Bluetooth Applications: 5.1 and 5.2
Hardware Required
- 2x Thunderboard BG22
- PC with Windows, Linux or MAC OS
Software Required
- Simplicity Studio v5
- Gecko SDK Suite v3.2.0 or later
- Bluetooth SDK v3.2.0 or later
- Python 3.6 or later