Video Material

BT-204: Quick Look - Bluetooth Multiplayer Doom

This material is 4 of 4 in the Bluetooth 200: Develop with Bluetooth.

Learn about developing Bluetooth devices using Silicon Lab's secure, intelligent, connected microcontrollers

Overview

To celebrate the 30th anniversary of Doom take a quick look at a port of this classic game for the Silicon Labs EFR32MG24 connected microcontroller on a SparkFun MGM240P Thing Plus board. The project creates a handheld, battery powered hardware device that makes use of a two inch screen from Adafruit. In addition to the full single player game up to four players can join a multiplayer game using Bluetooth for communication and amplified speakers can be connected for stereo sound.

Resources:

Hardware Required:

SparkFun MGM240P Thing Plus

Adafruit Screen

Custom Baseboard

Close
Loading Results
Close