Video Material

TPH-103: Dev Lab - Adafruit 13x9 RGB LED Matrix IS31FL3741

This material is 4 of 6 in the GitHub Application Example Program.

Get a headstart developing your projects by exploring the many application examples hosted on GitHub where you'll find examples covering our wireless protocols along with support for third party hardware devices including drivers.

Overview

This Dev Lab integrates Adafruit's 13x9 RGB LED Matrix into Bluetooth and Matter wireless applications using the Third Party Hardware Drivers extension for Silicon Labs Simplicity Studio IDE.

Next Steps:

  1. Visit Silicon Labs Simplicity Studio page to download the IDE
  2. Visit the Silicon Labs Third Party Hardware Drivers Extension repository on GitHub to download and install support in Simplicity Studio
  3. Download example code used in this Dev Lab from from the Silicon Labs Training Examples repository on GitHub 
  4. Visit the Google Home Developer Console to enable development Matter devices
  5. Visit Adafruit's IS31FL3741 13x9 PWM RGB LED Matrix page for further information about the matrix board

Prerequisites:

Simplicity Studio

Third Party Hardware Drivers Extension

Hardware Required:

EFR32xG24 Explorer Kit

Adafruit 13x9 RGB LED Matrix IS31FL3741

Close
Loading Results
Close