Video Material

EML-100: Intro to Machine Learning with Edge Impulse

This material is 1 of 1 in the Machine Learning 100 - Intro to Machine Learning with Edge Impulse.

This course covers the basics concepts of machine learning with an emphasis on deep learning models that can run on edge devices powered by resource constrained wireless MCUs.

Overview

This course covers the basics concepts of machine learning with an emphasis on deep learning models that can run on edge devices powered by resource constrained wireless MCUs.  The integrated lab provides users with the experience of developing a deep learning model for keyword detection with Edge Impulse Studio and deploying the model to run on the Silicon Labs Thunderboard Sense 2.

Lab Procedure:

ML Speech Recognition Lab Manual

Lab Files

Training Datasets

Prerequisites

Thunderboard Sense 2 (SLTB004A)

Micro-USB Type-A Cable

PC with WIndows or Mac

Edge Impulse Account

 

Close
Loading Results
Close