Getting Started with Simplicity Studio 5
-
4:56
-
2:47
-
5:26
-
9:47
-
6:31
-
3:17
-
4:10
-
3:09
-
2:33
-
5:18
-
4:05
-
5:16
-
5:48
This material is 12 of 13 in the Simplicity Studio 100 - Getting Started with Simplicity Studio Series.
Begin your Simplicity Studio training and development experience with Silicon Labs.
Begin your Simplicity Studio training and development experience with Silicon Labs.
Overview
The Web-based Flash Tool allows demo binaries to be flashed into Silicon Labs development boards directly from the web for fast evaluation, without needing to install an IDE. The first available demos can be found in the Matter Developer Journey and provide Matter over Wi-Fi examples for the SiWx917 Wi-Fi and Bluetooth LE Pro Kit and Radio Boards.
This video walks through the steps to flash the Matter over Wi-Fi example, directly from the web, into the board and then demonstrates how to operate the example using the Simplicity Connect mobile application.
Resources: