Video Material

USDK-101: Unified IoT Controller - Lab

This material is 2 of 2 in the Unify 100 - Unified IoT Controllers.

Technical overview of Unify SDK and how it's goal is to unify IoT controllers.

Overview

This training is a hands-on demonstration of the Unify SDK running on Raspberry PI and communicating with end devices using the Z-Wave wireless protocol. 

Hands-on lab exercise:

  • Unify SDK on Raspberry Pi, using preconfigured OS with required software resources preinstalled
  • Demonstration of Unify SDK with a single RF protocol
  • Using demo UI to provision and control nodes
  • MQTT data capture and analysis
  • Using general purposes MQTT client to control nodes
  • Debugging of Unify - accessing log files

Prerequisites

USDK 100: Unified IoT Controller - Lecture

Lab Procedures

Lab 1 - Basic Setup

Lab 2 - UIC Basics

Hardware Required

  • 1x Raspberry PI 4B
  • 1x USB-C cable
  • 1x USB-A cable
  • 1x 32 GB SD card
  • 1x Z-Wave USB Dongle SLUSB001A
  • 1x Z-Wave Zniffer dongle ACC-UZB3-S
  • 1x WSTK1x BRD4207A Z-Wave board
 
Close
Loading Results
Close