Device/Module image

EFR32BG1P232F256GM48

Bluetooth Low Energy EFR32BG1 SoCs (Series 1)

EFR32BG1P232F256GM48 Bluetooth low energy chips include a 40 MHz ARM Cortex-M4 microcontroller and provide a 10.5 dBm maximum power output. With a receive sensitivity of -92.5 (1 Mbps 2 GFSK) dBm the EFR32BG1P232F256GM48 supports a full DSP instruction set and floating-point unit to speed computation. Built with low-power Gecko technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes, this device includes 256 kB of flash, 32 kB of RAM and is available in a QFN48 package. Software and SDKs for EFR32BG1P232F256GM48 include support for Bluetooth Low Energy (LE), Bluetooth 5 and Bluetooth mesh networking. The device also includes support for proprietary wireless protocol development.

EFR32BG1P232F256GM48
Loading..

Find Similar Models

Temperature Range Max (°C)

Key Specs

85 Temperature Range Max (°C)
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
TX Power (dBm)
0
Flash (kB)
256
RAM (kB)
32
Bluetooth 5 - 2M PHY
No
Bluetooth 5 - LE Long Range
No
Bluetooth Mesh
No
Sub-GHz Capable
No
Package Type
QFN48
Dig I/O Pins
31
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
TX Power (dBm)
0
Flash (kB)
256
RAM (kB)
32
Bluetooth 5 - 2M PHY
No
Bluetooth 5 - LE Long Range
No
Bluetooth Mesh
No
Sub-GHz Capable
No
Package Type
QFN48
Dig I/O Pins
31
EFR32xG1 Block Diagram
Close
Loading Results
Close