BGM220SC12WGA
SPECS
Key Specs
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
38.4
|
Flash (kB)
352
|
||
RAM (kB)
32
|
RX Sensitivity
-98.6
|
Bluetooth 5 LE Long Range
No
|
||
Bluetooth Mesh
No
|
Bluetooth 2M PHY
Yes
|
Package Size (mm)
6.0 x 6.0 x 1.1
|
||
Package Type
SIP
|
Dig I/O Pins
25
|
Bluetooth 5.2
Yes
|
||
Antenna
Built-in / RF Pin
|
RF Shield
No
|
Temperature Min (ºC)
-40
|
||
Temperature Max (ºC)
85
|
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
38.4
|
Flash (kB)
352
|
RAM (kB)
32
|
RX Sensitivity
-98.6
|
Bluetooth 5 LE Long Range
No
|
Bluetooth Mesh
No
|
Bluetooth 2M PHY
Yes
|
Package Size (mm)
6.0 x 6.0 x 1.1
|
Package Type
SIP
|
Dig I/O Pins
25
|
Bluetooth 5.2
Yes
|
Antenna
Built-in / RF Pin
|
RF Shield
No
|
Temperature Min (ºC)
-40
|
Temperature Max (ºC)
85
|
BGM220 Bluetooth Module Explorer Kit
The (BGM220-EK4314A) BGM220 Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform for the BGM220P Bluetooth® Module.

BGM220 Bluetooth Module Explorer Kit
The (BGM220-EK4314A) BGM220 Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform for the BGM220P Bluetooth® Module.
BGM220 Bluetooth Module Wireless Starter Kit
The BGM220 Module Wireless Starter Kit (SLWSTK6103A) is an excellent starting point to get familiar with the BGM220P and BGM220S modules. It provides the necessary tools for developing Bluetooth LE IoT products.

BGM220 Bluetooth Module Wireless Starter Kit
The BGM220 Module Wireless Starter Kit (SLWSTK6103A) is an excellent starting point to get familiar with the BGM220P and BGM220S modules. It provides the necessary tools for developing Bluetooth LE IoT products.
BGM220SC12 Bluetooth SiP Module 2.4 GHz +0 Output Power Radio Board
The SLWRB4310A wireless radio board plugs into the Main Development Board of the Wireless Starter Kit. SLWRB4310A offers a powerful embedded development environment to create, debug, and optimize IoT applications based on the BGM220S module.

BGM220SC12 Bluetooth SiP Module 2.4 GHz +0 Output Power Radio Board
The SLWRB4310A wireless radio board plugs into the Main Development Board of the Wireless Starter Kit. SLWRB4310A offers a powerful embedded development environment to create, debug, and optimize IoT applications based on the BGM220S module.
BGM220PC22 Bluetooth PCB Module 2.4 GHz +8 Output Power Radio Board
The SLWRB4311A wireless radio board plugs into the Main Development Board of the Wireless Starter Kit. SLWRB4311A offers a powerful embedded development environment to create, debug, and optimize IoT applications based on the BGM220P module.

BGM220PC22 Bluetooth PCB Module 2.4 GHz +8 Output Power Radio Board
The SLWRB4311A wireless radio board plugs into the Main Development Board of the Wireless Starter Kit. SLWRB4311A offers a powerful embedded development environment to create, debug, and optimize IoT applications based on the BGM220P module.
BGM220SC22 Bluetooth SiP Module 2.4 GHz +6 Output Power Radio Board
The SLWRB4312A wireless radio board plugs into the Main Development Board of the Wireless Starter Kit. SLWRB4312A offers a powerful embedded development environment to create, debug, and optimize IoT applications based on the BGM220S module.

BGM220SC22 Bluetooth SiP Module 2.4 GHz +6 Output Power Radio Board
The SLWRB4312A wireless radio board plugs into the Main Development Board of the Wireless Starter Kit. SLWRB4312A offers a powerful embedded development environment to create, debug, and optimize IoT applications based on the BGM220S module.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT