SLWSTK6103A
MSRP $186.00
BGM220 Bluetooth Module Wireless Starter Kit
The (SLWSTK6103A) BGM220 Module Wireless Starter Kit (WSTK) is an excellent starting point to get familiar with the BGM220P and BGM220S Bluetooth LE modules. This WSTK includes two radio boards that are complete reference designs for BGM220 modules: 1x SLWRB4311A (BGM220P) and 1x SLWRB4310A (BGM220S). The WSTK Mainboard contains an on-board J-Link debugger with a Packet Trace Interface and a virtual COM port, enabling application development and debugging with the attached radio board as well as external hardware. The mainboard also contains sensors and peripherals for easy demonstration of some of the BGM220’s many capabilities. This WSTK provides the necessary tools for developing high-volume, battery-powered Bluetooth LE IoT products.
MSRP $186.00
OVERVIEW
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
COMMUNITY & SUPPORT
OVERVIEW
Kit Contents
- 1x BRD4002A Wireless Starter Kit Mainboard
- 1x BRD4310A BGM220S Wireless Gecko Module Radio Board
- 1x BRD4311A BGM220P Wireless Gecko Module Radio Board
- 1x 10-pin flat cable for debug adapter
Kit Features
- Advanced Energy Monitor
- Packet Trace Interface
- Virtual COM port
- SEGGER J-Link on-board debugger
- External device debugging
- Ethernet and USB connectivity
- Silicon Labs Si7021 Relative Humidity and Temperature sensor
- Low power 128 x 128 pixel Memory LCDTFT
- User LEDs / pushbuttons
- 20-pin 2.54 mm EXP header
- Breakout pads for Module I/O
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
- Bluetooth SDK
- Bluetooth Mesh ADK and SDK
TECH DOCS
- BGM220PC22 Module Radio Board BRD4311A Reference Manual v0.18/5/2020
- BGM220SC12 Module Radio Board BRD4310A Reference Manual v0.110/14/2020
- BRD4310A Rev. A00 Schematic (PDF)7/11/2022
- BRD4311A Rev. A05 Schematic (PDF)7/11/2022
SOFTWARE & TOOLS
Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
COMPATIBLE BOARDS
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
---|---|---|---|---|---|---|---|---|---|---|
512 | 32 | 8 | ||||||||
352 | 32 | 0 | ||||||||
512 | 32 | 6 |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.