End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

EZR32HG220F64R63G

Proprietary EZR32HG220 Sub-GHz Wireless MCPs

EZR32HG220F64R63G EZR32 is a sub-GHz wireless microcontroller (MCU) targeted at proprietary wireless applications for secure, connected wireless devices. Combining a high-performance sub-GHz EZRadio/EZRadioPRO transceiver with an ARM-Cortex -M0+ based MCU, it provides a 20 dBm output power and an industry-leading receive sensitivity of -126 dBm. The ultra-low power sleep modes and fast wake-up time of our energy-friendly 32-bit MCUs and the low transmit and receive power consumption of the the sub-GHz radio, result in a solution optimized for battery powered applications. This device includes 64 kB Flash, 8 kB RAM, 27 GPIO Pins, 3 x 16-bit timers and multiple communication interfaces.

 

Key Specs

 
Frequency (min)
142
Frequency (max)
1050
Flash
64
MHz
25
RAM
8
Frequency (min)
142
Frequency (max)
1050
Flash
64
MHz
25
RAM
8
EZR32HG Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the EZR32HG220F64R63G until at least March 2025.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close