SLWSTK6242A

MSRP $406.00

EZR32HG 915 MHz Wireless Starter Kit

This part is Not Recommended for New Designs (NRND).

The Silicon Labs EZR32HG Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32HG220 and EZR32HG320 Wireless MCUs. The kit features an on-board J-Link debugger, an Advanced Energy Monitor for real-time current and voltage monitoring, a Virtual COM port interface, and access to the Packet Trace Interface (PTI).

The WSTK Mainboard is paired with an EZR32HG radio board that plugs directly into the mainboard. The radio board feature the EZR32HG device and the RF interface. All debug functionality, including AEM, VCOM and PTI, can also be used towards an external target instead of the included radio board. To further enhance the WSTK usability, the WSTK Mainboard contains sensors and peripherals demonstrating some of the Wireless MCU's many capabilities.

SLWSTK6242A

Kit Contents

  • (2) BRD4543B EZR32HG 915 MHz +20 dBm Radio Boards
  • (2) 915 MHz antennas with SMA connector
  • (1) BRD8010A WSTK Debug Adapter 

Radio Board Specs

  • Device: EZR32HG320F64R68G
  • Frequency: 915 MHz
  • CPU core: ARM® Cortex®-M0+
  • Flash memory: 64 kB
  • RAM: 8 kB
  • Crystals for LFXO and HFXO: 32.768 kHz and 24 MHz
  • Crystal for RF: 30 MHz
  • Full speed USB 2.0 (12 Mbps)
  • Output Power: +20 dBm
Close
Loading Results
Close