End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

EZR32HG320F32R55G

Proprietary EZR32HG320 Sub-GHz Wireless MCPs

EZR32HG320F32R55G EZR32 sub-GHz wireless microcontrollers (MCUs) are targeted at proprietary wireless applications for secure, connected wireless devices. Combining a high performance sub-GHz EZRadio/EZRadioPRO transceiver with an ARM-Cortex -M0+ based MCU, it provides a 13 dBm output power and an industry leading receive sensitivity of -116 dBm. The ultra-low power sleep modes and fast wake up time of our energy-friendly 32-bit MCUs, combined with the low transmit and receive power consumption of the the Sub-GHz radio, result in a solution optimized for battery powered applications. This device includes 32 kB Flash, 8 kB RAM, 25 GPIO Pins, 3 x 16-bit timers and multiple communication interfaces.

EZR32HG320F32R55G

Key Specs

 
Frequency (min)
284
Frequency (max)
960
Flash
32
MHz
25
RAM
8
Frequency (min)
284
Frequency (max)
960
Flash
32
MHz
25
RAM
8
EZR32HG Block Diagram
Close
Loading Results
Close