EZR32WG330 Common Specs
- 32-bit ARM Cortex-M4 MCU
- 211 µA/MHz @ 48 MHz
- 256 kB flash and 32 kB RAM
- Best-in-class RF Performance with IEEE 802.15.4g transceiver
- 142 MHz – 1050 MHz frequency range
- 10 mA Rx / 18 mA Tx @ +10 dBm
- Up to +20 dBm output power
- Up to -133 dBm sensitivity
- Low power analog peripherals
- 12-bit 1 Msample/s ADC
- 12-bit 500 ksamples/s DAC
- 2x analog comparator
- 3x operation amplifier
- Low Energy Sensor Interface
Find the Right EZR32WG330 Device
Select Columns
Part Number | Timers (16-bit) | Internal Osc. | ADC 1 | DAC | Temp Sensor | VREF | Comparators | +11/+20 dBm TX Current (mA) | +13 dBm TX Current (mA) | Frequency Range (MHz) | FSK/GFSK (kbps) | OOK (kbps) | Output Power (dBm) | RX Current (mA) | Package Type | Package Size (mm) | AEC-Q100 | Cap Sense | Flash | Dig I/O Pins | MHz | RAM | Communications | 2/4.8 Sensitivity (dBm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | 18 (at +10dBm) | 24 | 284 960 | 500 | 120 | 13 13 | 10 | QFN64 | 9x9 | 128 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -116 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | 18/— | 25 | 142 1050 | 1000 | 120 | -40 13 | 10 | QFN64 | 9x9 | 128 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/— | 31 | 142 1050 | 1000 | 120 | -30 16 | 10 | QFN64 | 9x9 | 128 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | 128 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -40 13 | 10 | QFN64 | 9x9 | 128 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | 128 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | 128 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | 18 (at +10dBm) | 24 | 284 960 | 500 | 120 | 13 13 | 10 | QFN64 | 9x9 | 256 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -116 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | 18/— | 25 | 142 1050 | 1000 | 120 | -40 13 | 10 | QFN64 | 9x9 | 256 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/— | 31 | 142 1050 | 1000 | 120 | -30 16 | 10 | QFN64 | 9x9 | 256 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | 256 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -40 13 | 10 | QFN64 | 9x9 | 256 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | — | 256 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 | ||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | 256 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | 18 (at +10dBm) | 24 | 284 960 | 500 | 120 | 13 13 | 10 | QFN64 | 9x9 | 64 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -116 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | 18/— | 25 | 142 1050 | 1000 | 120 | -40 13 | 10 | QFN64 | 9x9 | 64 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/— | 31 | 142 1050 | 1000 | 120 | -30 16 | 10 | QFN64 | 9x9 | 64 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | 64 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -126 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -40 13 | 10 | QFN64 | 9x9 | 64 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | 64 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 | |||||
4 | ±2 % | 12-bit, 8-ch, 1Msps | 12-bit, 2-ch, 500ksps | 2 | —/85 | 44 | 142 1050 | 1000 | 120 | -20 20 | 10 | QFN64 | 9x9 | 64 | 38 | 48 | 32 | 2 x I²C 2 2 x SPI 2 x UART | -133 |
Sort A -> Z
Sort Z -> A
Filter by values...
EZR32WG 915 MHz Wireless Starter Kit
The EZR32WG 915 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs.
![](/content/dam/siliconlabs/images/products/Bluetooth/proprietary/ezr32wg/ezr32-wonder-gecko-kit.png)
EZR32WG 915 MHz Wireless Starter Kit
The EZR32WG 915 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs.
EZR32WG 434 MHz Wireless Starter Kit
The EZR32WG 434 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs.
![](/content/dam/siliconlabs/images/products/Bluetooth/proprietary/ezr32wg/ezr32-wonder-gecko-kit.png)
EZR32WG 434 MHz Wireless Starter Kit
The EZR32WG 434 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs.
EZR32WG 868 MHz Wireless Starter Kit
The EZR32WG 868 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs.
![](/content/dam/siliconlabs/images/products/Bluetooth/proprietary/ezr32wg/ezr32-wonder-gecko-kit.png)
EZR32WG 868 MHz Wireless Starter Kit
The EZR32WG 868 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs.