WGM160PX22KGA Secure Low-Power Wi-Fi Module
SPECS
Key Specs
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
|
Antenna
Built-In
|
LFTAL
Yes
|
||
TX Power (dBm)
16
|
MCU Core
ARM Cortex-M4
|
RAM (kB)
512
|
||
Flash (kB)
2048
|
Package Size (mm)
23.8x14.2x2.3
|
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
|
Antenna
Built-In
|
LFTAL
Yes
|
TX Power (dBm)
16
|
MCU Core
ARM Cortex-M4
|
RAM (kB)
512
|
Flash (kB)
2048
|
Package Size (mm)
23.8x14.2x2.3
|
WGM160P Wi-Fi Module Radio Board
The WGM160P Radio Board allows you to develop and prototype with the WGM160P. It includes a micro-USB port to power it independently.

WGM160P Wi-Fi Module Radio Board
The WGM160P Radio Board allows you to develop and prototype with the WGM160P. It includes a micro-USB port to power it independently.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT