Wi-SUN Products

Certified Wi-SUN Technology from the Leader in IoT

Silicon Labs has been developing solutions for industrial and commercial applications for more than a decade, and we have a long track record of leading the development of the Wi-SUN standard and a portfolio that offers OFDM and FSK support, Wi-SUN certified ICs, and a full range of reference designs and development tools.

Sub-GHz SoC and Module Selector Guide

Our Sub-GHz wireless selector guide compares our Sub-GHz transceivers, modules and SoCs to help you pick the best hardware for your IoT developments.

LPWAN 101: Finding the Right Solution

In this article, our experts cover key characteristics of LPWAN, the best use cases for this technology, and some of the most common LPWAN solutions we're seeing.

Explore our 5-Part LPWAN Tech Talk Series

Our 5-part LPWAN Tech Talk series takes viewers through some of the common design challenges that come with large-scale smart city, utility, and industrial IoT development.

Efr32fg12 series 1 sub ghz 2 4 ghz socs.thumb.256.144
Wi sun
Proprietary
EFR32FG12 Proprietary Wireless SoC - EFR32FG12
Combines an energy-friendly MCU with an integrated transceiver supporting sub-GHz and 2.4 GHz proprietary wireless, and provides industry-leading energy efficiency, and ultra-fast wakeup times.
Efr32fg25 sub ghz wireless socs.thumb.256.144
Wi sun
Proprietary
EFR32FG25 Sub-GHz Wireless SoCs
The FG25 is the ideal SoC for long-range, low-power transmissions, capable of broadcasting up to 1.6km with minimal data loss in dense, urban environments.
Efr32fg28 sub ghz wireless socs.thumb.256.144
Wi sun
Proprietary
EFR32FG28 Sub-GHz Wireless + 2.4 GHz BLE SoCs
The FG28 SoC dual band Sub-GHz + 2.4 GHz Bluetooth LE SoC solution combines a high-performance Sub-GHz radio that provides long range capabilities and a Bluetooth radio for increased design flexibilit
Wi-SUN Wireless SoCs 3 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Wi-SUN Development Kits

The EFR32FG25 Wi-SUN Pro Kits are designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Pro Kits include a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 or 902-928 MHz. Each Wi-SUN Pro Kit includes 3 complete mainboard and radio board setups allowing for configuration of a multi-node test network.

The Wireless Pro Kit Mainboard contains an on-board J-Link debugger with a Packet Trace Interface and a virtual COM port, enabling application development and debugging of the attached radio board as well as external hardware. The mainboard also contains sensors and peripherals for easy demonstration of some of the EFR32's many capabilities..

Wi-SUN-PK6015A 863-876 MHz

EFR32FG25 Wi-SUN 863-876 MHz +16 dBm Pro Kit

The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz Wi-SUN FAN. The Wi-SUN-PK6015A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with matching network for +16 dBm covering 863-876 MHz.

Wi-SUN-PK6016A 902-928 MHz

EFR32FG25 Wi-SUN 902-928 MHz +16 dBm Pro Kit

The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz Wi-SUN FAN. The Wi-SUN-PK6016A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with matching network for +16 dBm covering 902-928 MHz.

Wi-SUN Compatible Radio Boards

Radio Board Frequency Band Flash (kB) RAM (kB) Output Power (dBm) Wi-SUN Bluetooth 5 Bluetooth Mesh Zigbee Thread Sub-GHz 2.4 GHz
xG28-RB4400C 863-928 MHz 1024 256 14        
xG28-RB4401C 869*928 MHz 1024 256 20        
FG25-RB4270B 902 - 928 MHz 1920 512 16          
FG25-RB4271A 863 - 876 MHz 1920 512 16          
FG25-RB4272A 470 - 510 MHz 1920 512 16          
SLWRB4254A 868 MHz 1024 256 20        
SLWRB4253A 915 MHz 1024 256 20        
SLWRB4164A 915 MHz 1024 256 19
SLWRB4163A 868 MHz 1024 256 19
SLWRB4170A 868 - 915 MHz 1024 256 19

Wi-SUN Software Development

Silicon Labs Wi-SUN SDK includes industry-leading software stacks and development tools for Wi-SUN end nodes and border routers. In conjunction with SoCs and reference applications for Wi-SUN, developers can use software and tools from Silicon Labs to quickly and reliably:

  • Develop multi-node mesh networks
  • Monitor and debug multiple nodes simultaneously
  • Visually analyze system performance


Wi-SUN SDK
  • FAN certified PHYs
  • FAN certified router Stack
  • FAN certified Border Router Reference
  • CoAP Library
  • Wi-SUN Sample Applications
  • Wi-SUN Border Router Demo
  • Wi-SUN Network Analyzer





Related Documentation


Development Questions?
  • Visit The Community

    Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.

Simplify Wireless Connectivity

Connect your applications on a technology architecture designed to scale across IoT applications including smart meters, streetlights, parking, weather monitoring, and waste management to converge onto one IoT network. Learn more about the featured applications.
Metering poster

Smart Metering

Smart cities thumbnail

Smart Cities

Street lighting poster

Street Lighting

overview

What is Wi-SUN?

Wi-SUN is an open standard based on IPv6 and IEEE 802.15.4g/e specifications. The Wi-SUN Alliance is responsible for the development of the standard and is a global ecosystem of member companies seeking to accelerate the implementation of Field Area Networks (FAN) and Internet of Things (IoT).

Wi sun field area network

Top Benefits of Wi-SUN FAN (Field Area Network)

Wi-SUN® FAN specifications bring Smart Ubiquitous Networks to service providers, utilities, municipalities/local government and other enterprises, by enabling interoperable, multi-service and secure wireless mesh networks.

Requirement Product Feature Benefit
IP-based solution IPv6/6LoWPAN
  • Extensive interoperability
  • Established security
  • Established naming, addressing, translation, lookup, discovery
  • Application-level data model and services
  • Established network management
Open standards Based on IEEE, IETF and other open standards
  • Leverage existing proven standards, rather than “reinventing the wheel”
  • Not locked to a specific vendor
Global solution Unlicensed bands: 2.4 GHz, sub-GHz (dominant)
  • Supports global and regional sub-GHz frequency bands
Radio options FSK and OFDM modulations
  • Offer a variety of data rates and coverage for various deployment scenarios (Urban to Rural)
Throughput 50 kbps to 2400 kbps
  • Address the differing throughput requirements of several potential use cases
Application Types High/low throughputs at low power
  • Supports line powered as well as battery-operated use cases

Future-Proof Your Smart City Design with Our Fully Integrated
Wi-SUN FAN Certified Border Router

Works With On-Demand 2024

Where Innovation Meets Implementation

2024 marks the 5th year of Works With, our industry-defining technical IoT developer conference. One of the defining characteristics of this event is the collection of industry experts, business leaders, and the minds driving the future of our industry. The full 2024 Works With Virtual agenda is now available on-demand.

Close
Loading Results
Close

Join Us for Tech Talks - Free IoT Trainings

These one-hour technical trainings, presented by Silicon Labs and our partners, cover the most important aspects of IoT wireless connectivity.

Register Now I'm Unavailable