EFR32ZG28 Common Specs
Low Power Wireless System-on-Chip
- High-Performance 32-bit 78 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 1024 kB flash program memory
- Up to 256 kB RAM data memory
- Sub-GHz radio operation
- TX power up to +20 dBm
- BLE TX power up to +10 dBm
Wide Selection of MCU Peripherals
- Analog and Digital Converter (ADC)
- 12-bit @ 1 Msps
- 16-bit @ 76.9 ksps
- 2 x Analog Comparator (ACMP)
- 2-channel Digital to Analog Converter (VDAC)
- Low-Energy Sensor Interface (LESENSE)
- Up to 49 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 12 Channel Peripheral Reflex System (PRS)
- 4 x 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 1 x 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 32-bit Real Time Counter
- 24-bit Low Energy Timer for waveform generation
- 16-bit Pulse Counter with asynchronous operation (PCNT)
- 2 x Watchdog Timer
- 3 x Enhanced Universal Synchronous/Asynchronous Receiver/Transmitter (EUSART)
- 1 x Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
- 2 x I2C interface with SMBus support
- Integrated Low-Energy LCD Controller supporting up to 80 segments
- Keypad scanner supporting up to 6x8 matrix (KEYSCAN)
- Die temperature sensor
Low System Energy Consumption
- 4.2 mA RX current at 868 MHz (9.6 kbps FSK)
- 4.3 mA RX current at 868 MHz (100 kbps GFSK)
- 4.3 mA RX current at 908.42 MHz (9.6 kbps FSK)
- 4.3 mA RX current at 916 MHz (100 kbps GFSK)
- 25.7 mA TX current @ 14 dBm output power at 916 MHz
- 12.3 mA TX current @ 0 dBm output power at 2.4 GHz
- 33 μA/MHz in Active Mode (EM0) at 39.0 MHz
- 2.8 μA EM2 DeepSleep current (256 kB RAM retention and RTC running from LFXO)
- 1.3 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFRCO)
Wide Operation Range
- 1.71 V to 3.8 V single power supply
- -40 °C to +125 °C
Packages
- QFN68 8 mm × 8 mm × 0.85 mm
- QFN48 6 mm × 6 mm × 0.85 mm
High Receiver Performance
- -109.9 dBm sensitivity @ 9.6 kbps 868 MHz FSK
- -108.6 dBm sensitivity @ 40 kbps 868 MHz FSK
- -107.3 dBm sensitivity @ 100 Mbps 868 MHz GFSK
- -109.1 dBm sensitivity @ 9.6 kbps 908.42 MHz FSK
- -108.8 dBm sensitivity @ 40 kbps 908.4 MHz FSK
- -107.3 dBm sensitivity @ 100 kbps 916 MHz GFSK
- -109.1 dBm sensitivity @ 100 kbps 912 MHz O-QPSK
Supported Modulation Format
- 2/4 (G)FSK with fully configurable shaping
- OQPSK DSSS
- (G)MSK
- OOK
Protocol Support
- Z-Wave
- Z-Wave Long Range
- Amazon Sidewalk
- Wi-SUN
- Proprietary
- Bluetooth Low Energy
Secure Vault
- Hardware Cryptographic Acceleration for AES128/192/256, ChaCha20-Poly1305, SHA-1, SHA-2/256/384/512, ECDSA, +ECDH (P-192, P-256, P-384, P-521), Ed25519 and Curve25519, J-PAKE, PBKDF2
- True Random Number Generator (TRNG)
- ARM® TrustZone®
- Secure Boot with Root of Trust and Secure Loader (RTSL)
- Secure Debug Unlock
- DPA Countermeasures
- Secure Key Management with PUF
- Anti-Tamper
- Secure Attestation
Find the Right EFR32ZG28 Device
Select Columns
Part Number | Pricing | Z-Wave Long Range | Secure Vault™ | Flash | RAM | Sensitivity (dBm) | Package Type |
---|---|---|---|---|---|---|---|
1K @ US$5.23 | High | 1024 | 256 | -108.6 | QFN48 | ||
1K @ US$4.86 | Mid | 1024 | 256 | -108.6 | QFN68 | ||
1K @ US$4.82 | Mid | 1024 | 256 | -108.6 | QFN48 | ||
1K @ US$5.4 | High | 1024 | 256 | -108.6 | QFN68 | ||
1K @ US$5.21 | High | 1024 | 256 | -108.6 | QFN68 | ||
1K @ US$5.64 | High | 1024 | 256 | -108.6 | QFN68 | ||
1K @ US$5.07 | Mid | 1024 | 256 | -108.6 | QFN48 | ||
1K @ US$5.1 | Mid | 1024 | 256 | -108.6 | QFN68 | ||
1K @ US$5.05 | Mid | 1024 | 256 | -108.6 | QFN68 | ||
1K @ US$4.63 | Mid | 1024 | 256 | -108.6 | QFN48 | ||
1K @ US$4.99 | High | 1024 | 256 | -108.6 | QFN48 | ||
1K @ US$5.45 | High | 1024 | 256 | -108.6 | QFN68 | ||
1K @ US$5.18 | High | 1024 | 256 | -108.6 | QFN48 | ||
1K @ US$5.29 | Mid | 1024 | 256 | -108.6 | QFN68 | ||
1K @ US$5.42 | High | 1024 | 256 | -108.6 | QFN48 | ||
1K @ US$4.87 | Mid | 1024 | 256 | -108.6 | QFN48 |
Sort A -> Z
Sort Z -> A
Filter by values...
EFR32xG28 Pro Kit +20 dBm
The EFR32xG28 +20 dBm Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz protocols like Wi-SUN, Amazon Sidewalk, Wireless M-BUS, Silicon Labs CONNECT, Proprietary protocols, and Bluetooth Low Energy.
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/efr32xg24-20-dbm-pro-kit.png)
EFR32xG28 Pro Kit +20 dBm
The EFR32xG28 +20 dBm Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz protocols like Wi-SUN, Amazon Sidewalk, Wireless M-BUS, Silicon Labs CONNECT, Proprietary protocols, and Bluetooth Low Energy.
EFR32xG28 2.4 GHz BLE and +14 dBm Radio Board
The EFR32xG28 2.4 GHz BLE and +14 dBm Radio Board is designed work with the STK main board to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz BLE wireless protocols for Proprietary, Connect, Z-Wave, Wi-SUN and Bluetooth Low Energy.
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/xg28-rb4400c-radio-board.png)
EFR32xG28 2.4 GHz BLE and +14 dBm Radio Board
The EFR32xG28 2.4 GHz BLE and +14 dBm Radio Board is designed work with the STK main board to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz BLE wireless protocols for Proprietary, Connect, Z-Wave, Wi-SUN and Bluetooth Low Energy.
EFR32xG28 2.4 GHz BLE and +20 dBm Radio Board
The EFR32xG28 2.4 GHz BLE and +20 dBm Radio Board is designed work with the STK main board to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz BLE wireless protocols for Proprietary, Connect, Z-wave, Wi-SUN and Bluetooth Low Energy.
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/xg28-rb4400c-radio-board.png)
EFR32xG28 2.4 GHz BLE and +20 dBm Radio Board
The EFR32xG28 2.4 GHz BLE and +20 dBm Radio Board is designed work with the STK main board to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz BLE wireless protocols for Proprietary, Connect, Z-wave, Wi-SUN and Bluetooth Low Energy.
EFR32xG28 Pro Kit +14 dBm
The EFR32xG28 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz protocols like Wi-SUN, Amazon Sidewalk, Wireless M-BUS, Silicon Labs CONNECT, Proprietary protocols, and Bluetooth Low Energy.
![](/content/dam/siliconlabs/images/products/simplicity-boards/brd4210a-mounted.png)
EFR32xG28 Pro Kit +14 dBm
The EFR32xG28 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz protocols like Wi-SUN, Amazon Sidewalk, Wireless M-BUS, Silicon Labs CONNECT, Proprietary protocols, and Bluetooth Low Energy.
EFR32xG28 Explorer Kit
The EFR32xG28 Explorer Kit is a small form factor development and evaluation platform based on the EFR32xG28 System-on-Chip. The EFR32xG28 Explorer Kit is focused on rapid prototyping and concept creation of IoT applications for Sub-GHz and Bluetooth LE like Wi-SUN, Amazon Sidewalk, Wireless M-Bus, and proprietary networks.
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/xg28-ek2705a-explorer-kit.png)
EFR32xG28 Explorer Kit
The EFR32xG28 Explorer Kit is a small form factor development and evaluation platform based on the EFR32xG28 System-on-Chip. The EFR32xG28 Explorer Kit is focused on rapid prototyping and concept creation of IoT applications for Sub-GHz and Bluetooth LE like Wi-SUN, Amazon Sidewalk, Wireless M-Bus, and proprietary networks.
article
Introduction to Z-Wave 800 Series
The Z-Wave 800 series is the latest edition of the world's most popular IoT wireless protocol for smart home applications. Download this article to learn more about its key features and benefits.