Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
Device/Module image

EFR32MG1P132F256GM48

Zigbee and Thread EFR32MG1 SoCs (Series 1)

The EFR32MG1P132F256GM48 includes a 40 MHz ARM Cortex-M4 microcontroller with 256 Flash, 32 RAM and a rich peripheral set in a QFN48 package. With 16.5 dBm maximum output power and receive sensitivity of -101 dBm (250 kbps O-QPSK DSSS) the device provides an excellent link budget for greater range and reliable RF communications.  Built with low-power Gecko technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes the EFR32MG1P132F256GM48 reduces overall power consumption and maximizes battery life. The EFR32MG1P132F256GM48 includes wireless networking stacks for Zigbee,  Thread, and Bluetooth low energy. The device also includes support for proprietary wireless protocol development.

EFR32MG1P132F256GM48
Loading..

Find Similar Models

Temperature Range Max (°C)

LEUART

Key Specs

85 Temperature Range Max (°C) / 0 LEUART
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
Flash
256
RAM
32
Package Type
QFN48
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
Yes
2.4 GHz Capable
Yes
Sub-GHz Capable
No
Receive Sensitivity
-101 dBm (250 kbps O-QPSK DSSS)
AES-128
Yes
AES-256
Yes
ECC
Yes
SHA-1
Yes
SHA-2
Yes
RSA-2048
No
I²C
1
I²S
1
SPI
2
UART
3
USART
2
Dig I/O Pins
31
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
Flash
256
RAM
32
Package Type
QFN48
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
Yes
2.4 GHz Capable
Yes
Sub-GHz Capable
No
Receive Sensitivity
-101 dBm (250 kbps O-QPSK DSSS)
AES-128
Yes
AES-256
Yes
ECC
Yes
SHA-1
Yes
SHA-2
Yes
RSA-2048
No
I²C
1
I²S
1
SPI
2
UART
3
USART
2
Dig I/O Pins
31
EFR32xG1 Block Diagram
Close
Loading Results
Close