EFR32MG12P232F1024GM48
SPECS
Loading..
Find Similar Models
Key Specs
2 I2S / 19 Output Power Max (dBm) / 121.7 Total Link Budget (dB)
MCU Core
ARM Cortex-M4
|
Core Frequency (MHz)
40
|
Flash (kB)
1024
|
||
RAM (kB)
128
|
Receive Sensitivity
-102.7 (250 kbps O-QPSK DSSS)
|
Max Output Power
19
|
||
GPIO
31
|
Temperature (Min)
-40
|
Temperature (Max)
85
|
||
Package Type
QFN48
|
Zigbee Capable
Yes
|
Thread Capable
Yes
|
||
Bluetooth Low Energy Capable
Yes
|
2.4 GHz Capable
Yes
|
Sub-GHz Capable
No
|
||
MCU Core
ARM Cortex-M4
|
Core Frequency (MHz)
40
|
Flash (kB)
1024
|
RAM (kB)
128
|
Receive Sensitivity
-102.7 (250 kbps O-QPSK DSSS)
|
Max Output Power
19
|
GPIO
31
|
Temperature (Min)
-40
|
Temperature (Max)
85
|
Package Type
QFN48
|
Zigbee Capable
Yes
|
Thread Capable
Yes
|
Bluetooth Low Energy Capable
Yes
|
2.4 GHz Capable
Yes
|
Sub-GHz Capable
No
|
Wi-SUN Wireless Starter Kit
A Wi-SUN Wireless Starter Kit (SLWSTK6007A) with 868-915 MHz Radio Boards (BRD4170A) is an excellent starting point to get familiar with the EFR32 FG12 and MG12 Wireless System-on-Chip solutions. It provides all necessary tools for developing Wi-SUN wireless applications.

Wi-SUN Wireless Starter Kit
A Wi-SUN Wireless Starter Kit (SLWSTK6007A) with 868-915 MHz Radio Boards (BRD4170A) is an excellent starting point to get familiar with the EFR32 FG12 and MG12 Wireless System-on-Chip solutions. It provides all necessary tools for developing Wi-SUN wireless applications.
EFR32MG Zigbee and Thread Starter Kit
The EFR32MG Wireless Starter Kit includes Zigbee and Thread software stacks, sample code, and integrated debug adapter. Multiple radio boards enable developers to create a mesh network and evaluate the EFR32MG Modules and SoCs.

EFR32MG Zigbee and Thread Starter Kit
The EFR32MG Wireless Starter Kit includes Zigbee and Thread software stacks, sample code, and integrated debug adapter. Multiple radio boards enable developers to create a mesh network and evaluate the EFR32MG Modules and SoCs.
EFR32MG12 Dual Band Starter Kit
Th SLWSTK6005A Multiband Wireless Starter Kit is ideal for multiprotocol and multiband development. The kit includes support for Bluetooth® low energy (LE), Sub-GHz, 2.4 GHz, and multi-band dynamic multiprotocol.

EFR32MG12 Dual Band Starter Kit
Th SLWSTK6005A Multiband Wireless Starter Kit is ideal for multiprotocol and multiband development. The kit includes support for Bluetooth® low energy (LE), Sub-GHz, 2.4 GHz, and multi-band dynamic multiprotocol.
EFR32MG12 2.4 GHz 868/915 MHz +19 dBm Radio Board
The EFR32MG12 SLWRB4170A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG12 2.4 GHz 868/915 MHz +19 dBm Radio Board
The EFR32MG12 SLWRB4170A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG12 2.4 GHz +19 dBm 1 MB Flash Radio Board
The EFR32MG12 SLWRB461A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG12 2.4 GHz +19 dBm 1 MB Flash Radio Board
The EFR32MG12 SLWRB461A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG12 2.4 GHz +10 dBm 1 MB Flash Radio Board
The EFR32MG12 SLWRB462A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG12 2.4 GHz +10 dBm 1 MB Flash Radio Board
The EFR32MG12 SLWRB462A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG12 2.4 GHz 868 MHz +10 dBm 1 MB Flash Radio Board
The EFR32MG12 SLWRB463A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG12 2.4 GHz 868 MHz +10 dBm 1 MB Flash Radio Board
The EFR32MG12 SLWRB463A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG12 2.4 GHz 915 MHz +19 dBm 1 MB Flash Radio Board
The EFR32MG12 SLWRB4164A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG12 2.4 GHz 915 MHz +19 dBm 1 MB Flash Radio Board
The EFR32MG12 SLWRB4164A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG12 2.4 GHz 490 MHz +19 dBm Radio Board
The EFR32MG12 SLWRB4172A wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.

EFR32MG12 2.4 GHz 490 MHz +19 dBm Radio Board
The EFR32MG12 SLWRB4172A wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.
EFR32MG12 2.4 GHz 169 MHz +19 dBm Radio Board
The EFR32MG12 SLWRB4172B wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.

EFR32MG12 2.4 GHz 169 MHz +19 dBm Radio Board
The EFR32MG12 SLWRB4172B wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.
EFR32MG12 2.4 GHz 434 MHz +10 dBm Radio Board
The EFR32MG12 SLWRB4173A wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.

EFR32MG12 2.4 GHz 434 MHz +10 dBm Radio Board
The EFR32MG12 SLWRB4173A wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.
EFR32MG12 and Si4468 Dual PHY 1 MB Flash Radio Board
The EFR32MG12 and Si4468 Dual PHY SLWRB4190A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG12 and Si4468 Dual PHY 1 MB Flash Radio Board
The EFR32MG12 and Si4468 Dual PHY SLWRB4190A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
You might also be interested in
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT