EFR32MG13 Series 1 Mesh Networking Wireless SoCs for Zigbee and Thread

EFR32MG13 SoCs are ideal for designing battery powered energy-friendly Zigbee and Thread IoT devices. EFR32MG13 devices include Bluetooth low energy and 2.4 GHz and sub-GHz proprietary protocol support. The single-die solution provides industry-leading energy efficiency, ultra-fast wakeup times, a scalable power amplifier and no-compromise microcontroller (MCU) features. EFR32MG13 devices are well suited for battery operated applications as well as other systems requiring high performance and low energy consumption.

Low sleep current
1.3 uA
Featured rich peripherals
Small form factor

EFR32MG13 Common Specs

Zigbee and Thread Radio

  • 2.4 GHz IEEE 802.15.4
  • 250 kbps O-QPSK DSSS
  • Excellent Receive Sensitivity:
    • -102.7 dBm @250 kbps O-QPSK DSSS
  • Programmable Output Power: +19 dBm
  • Active Mode RX: 10.3 mA
  • Active Mode TX: 8.5 mA @0 dBm

Proprietary 2.4 GHz and Sub-GHz Radio

  • Supported Modulations: 2/4 (G)FSK, OQPSK, OOK, DBPSK
  • Optional DSSS modulation technique and FEC channel coding
  • Excellent Receive Sensitivity:
    • -126.2 dBm @600 bps, GFSK, 915 MHz
    • -120.6 dBm @2.4 kbps, GFSK, 868 MHz
    • -107.4 dBm @4.8 kbps, OOK, 433 MHz
    • -112.2 dBm @38.4 kbps, GFSK, 169 MHz
  • Programmable Output Power:
    • +20 dBm  (Sub-GHz)
    • +19 dBm (2.4 GHz)
  • Active Mode RX:
    • 8.6 mA @38.4 kbps, 2GFSK, 868 MHz
  • Active Mode TX:
    • 20.3 mA @10 dBm, 433 MHz
    • 35.3 mA @14 dBm, 868 MHz
  • Antenna Diversity

Bluetooth® Low Energy Radio

  • Compatible with Bluetooth 5.1 Specification
  • Excellent Receive Sensitivity:
    • -103.3 dBm @125 kbps GFSK
    • -94.8 dBm sensitivity at 1 Mbit/s GFSK
  • Programmable Output Power: +19 dBm
  • Active Mode RX: 9.5 mA
  • Active Mode TX: 8.5 mA @ 0 dBm

Rich Analog and Digital Peripherals

  • AES-256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • ADC (12-bit, 1 Msps)
  • Current DAC (4-bit, Current Source or Sink)
  • 2 X Voltage DAC
  • 3 X Operational Amplifier
  • Low-Energy Sensor Interface
  • Multi-channel Capacitive Sense Interface
  • 2 X Analog Comparator
  • Low Energy UART
  • 3 X USART (UART, SPI, IrDA, I²S)
  • 2 X I²C (Address recognition down to EM3)
  • Timers: RTCC, LE Timer & Pulse Counter
  • Timer/Counter: 2 x 16-bit and 1 x 32-bit
  • 12-channel Peripheral Reflex System
  • Up to 32 GPIO
  • PTA (Packet Traffic Arbitration) for Wi-Fi Coexistence
  • Precision Low Frequency Oscillator meeting BLE Sleep Clock accuracy requirements

Energy Efficient Low Power Modes

  • Energy Mode 2 (Deep Sleep) Current: 1.3 µA
  • Ultra-fast wake up: 3 µS from EM3
  • Wide Supply Voltage range of 1.8 to 3.8 V

Powerful MCU & Memory Options

  • ARM® Cortex®-M4 + Floating Point Unit
  • Up to 40 MHz Clock Speed
  • Low Active Mode Current: 69 µA/MHz
  • Up to 512 kB of Programmable Flash
  • Up to 64 kB RAM

Package Options

  • QFN48 (7 mm x 7 mm)
  • QFN32 (5 mm x 5 mm)

Status

Find the Right EFR32MG13 Device Select Columns
Select Columns
Part Number Pricing MCU Core Frequency (MHz) Flash RAM Output Power Range (dBm) Cryptography Dig I/O Pins RX Current (mA) Wireless Standards Multiprotocol Multiprotocol Zigbee BLE Receive Sensitivity Temperature Range ºC Package Type Package Size (mm) DAC SPI I²C I²S USB UART USART LEUART Timers (16-bit)
1K @ US$4.27 ARM Cortex-M4 40 512 64 -30 10 AES-128 AES-256 ECC SHA-1 SHA-2 16 10.3 Thread Zigbee Bluetooth Switched Programmable -102.7 (250 kbps O-QPSK DSSS) -40 85 QFN32 5x5 IDAC, VDAC 3 2 3 4 3 1 8
1K @ US$4.4 ARM Cortex-M4 40 512 64 -30 10 AES-128 AES-256 ECC SHA-1 SHA-2 31 10.3 Thread Zigbee Bluetooth Switched Programmable -102.7 (250 kbps O-QPSK DSSS) -40 85 QFN48 7x7 IDAC, VDAC 3 2 3 4 3 1 8
1K @ US$5.0 ARM Cortex-M4 40 512 64 -30 19 AES-128 AES-256 ECC SHA-1 SHA-2 16 10.3 Thread Zigbee Bluetooth Switched Programmable -102.7 (250 kbps O-QPSK DSSS) -40 85 QFN32 5x5 IDAC, VDAC 3 2 3 4 3 1 8
1K @ US$5.28 ARM Cortex-M4 40 512 64 -30 19 AES-128 AES-256 ECC SHA-1 SHA-2 16 10.3 Thread Zigbee Bluetooth Switched Programmable -102.7 (250 kbps O-QPSK DSSS) -40 125 QFN32 5x5 IDAC, VDAC 3 2 3 4 3 1 8
1K @ US$5.41 ARM Cortex-M4 40 512 64 -30 19 AES-128 AES-256 ECC SHA-1 SHA-2 31 10.3 Thread Zigbee Bluetooth Switched Programmable -102.7 (250 kbps O-QPSK DSSS) -40 125 QFN48 7x7 IDAC, VDAC 3 2 3 4 3 1 8
1K @ US$5.95 ARM Cortex-M4 40 512 64 -30 19 AES-128 AES-256 ECC SHA-1 SHA-2 31 10.3 Thread Zigbee Bluetooth Sub-GHz Switched Programmable -102.7 (250 kbps O-QPSK DSSS) -40 85 QFN48 7x7 IDAC, VDAC 3 2 3 4 3 1 8
1K @ US$6.23 ARM Cortex-M4 40 512 64 -30 19 AES-128 AES-256 ECC SHA-1 SHA-2 31 10.3 Thread Zigbee Bluetooth Sub-GHz Switched Programmable -102.7 (250 kbps O-QPSK DSSS) -40 125 QFN48 7x7 IDAC, VDAC 3 2 3 4 3 1 8

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close