EFR32MG13P632F512GM32
SPECS
Loading..
Find Similar Models
Key Specs
85 Temperature Range Max (°C) / 10 Output Power Max (dBm)
MCU Core
ARM Cortex-M4
|
Core Frequency (MHz)
40
|
Flash (kB)
512
|
||
RAM (kB)
64
|
Receive Sensitivity
-102.7 (250 kbps O-QPSK DSSS)
|
Max Output Power
10
|
||
GPIO
16
|
Temperature (Min)
-40
|
Temperature (Max)
85
|
||
Package Type
QFN32
|
Zigbee Capable
Yes
|
Thread Capable
Yes
|
||
Bluetooth Low Energy Capable
Yes
|
2.4 GHz Capable
Yes
|
Sub-GHz Capable
No
|
||
MCU Core
ARM Cortex-M4
|
Core Frequency (MHz)
40
|
Flash (kB)
512
|
RAM (kB)
64
|
Receive Sensitivity
-102.7 (250 kbps O-QPSK DSSS)
|
Max Output Power
10
|
GPIO
16
|
Temperature (Min)
-40
|
Temperature (Max)
85
|
Package Type
QFN32
|
Zigbee Capable
Yes
|
Thread Capable
Yes
|
Bluetooth Low Energy Capable
Yes
|
2.4 GHz Capable
Yes
|
Sub-GHz Capable
No
|
EFR32MG Zigbee and Thread Starter Kit
The EFR32MG Wireless Starter Kit includes Zigbee and Thread software stacks, sample code, and integrated debug adapter. Multiple radio boards enable developers to create a mesh network and evaluate the EFR32MG Modules and SoCs.

EFR32MG Zigbee and Thread Starter Kit
The EFR32MG Wireless Starter Kit includes Zigbee and Thread software stacks, sample code, and integrated debug adapter. Multiple radio boards enable developers to create a mesh network and evaluate the EFR32MG Modules and SoCs.
EFR32MG13 2.4 GHz +10 dBm 512 kB Flash Radio Board
The EFR32MG13 SLWRB4159A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG13 2.4 GHz +10 dBm 512 kB Flash Radio Board
The EFR32MG13 SLWRB4159A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG13 2.4 GHz +19 dBm 512 kB Flash Radio Board
The EFR32MG13 SLWRB4168A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG13 2.4 GHz +19 dBm 512 kB Flash Radio Board
The EFR32MG13 SLWRB4168A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG12 Dual Band Starter Kit
Th SLWSTK6005A Multiband Wireless Starter Kit is ideal for multiprotocol and multiband development. The kit includes support for Bluetooth® low energy (LE), Sub-GHz, 2.4 GHz, and multi-band dynamic multiprotocol.

EFR32MG12 Dual Band Starter Kit
Th SLWSTK6005A Multiband Wireless Starter Kit is ideal for multiprotocol and multiband development. The kit includes support for Bluetooth® low energy (LE), Sub-GHz, 2.4 GHz, and multi-band dynamic multiprotocol.
EFR32MG13 2.4 GHz 915 MHz +19 dBm 512 kB Flash Radio Board
The EFR32MG13 SLWRB4158A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG13 2.4 GHz 915 MHz +19 dBm 512 kB Flash Radio Board
The EFR32MG13 SLWRB4158A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG13 2.4 GHz 868 MHz +10 dBm 512 kB Flash Radio Board
The EFR32MG13 SLWRB4167A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.

EFR32MG13 2.4 GHz 868 MHz +10 dBm 512 kB Flash Radio Board
The EFR32MG13 SLWRB4167A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
EFR32MG13 2.4 GHz 490 MHz +19 dBm Radio Board
The EFR32MG13 SLWRB4174A wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.

EFR32MG13 2.4 GHz 490 MHz +19 dBm Radio Board
The EFR32MG13 SLWRB4174A wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.
EFR32MG13 2.4 GHz 434 MHz +10 dBm Radio Board
The EFR32MG13 SLWRB4175A wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.

EFR32MG13 2.4 GHz 434 MHz +10 dBm Radio Board
The EFR32MG13 SLWRB4175A wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.
EFR32MG13 2.4 GHz 169 MHz +19 dBm Radio Board
The EFR32MG13 SLWRB4174B wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.

EFR32MG13 2.4 GHz 169 MHz +19 dBm Radio Board
The EFR32MG13 SLWRB4174B wireless radio boards plug into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.
You might also be interested in
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT