EFR32MG22 Based Zigbee Module (Series 2)

MGM220 Zigbee modules are designed and built to meet the performance, security, and reliability requirements of battery-powered or energy-harvesting IoT products. Based on the EFR32MG22 SoC, the MGM220P enables Zigbee End Node and Green Power® connectivity while delivering best-in-class RF range and performance, future-proof capability for feature and OTA firmware updates, enhanced security features, and low energy consumption. MGM220P modules are a full solution that comes with robust software stacks, world-wide regulatory certifications, advanced tools, and development support to accelerate time-to-market.

Mgm220 modules BD
Building automation, lighting controls and sensors
Ideal for Zigbee Green Power devices

EFR32MG22 Specs

Low Power Wireless System-on-Chip

  • High Performance 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
  • 512 kB flash program memory
  • 32 kB RAM data memory
  • 2.4 GHz radio operation

Radio Performance

  • -102.3 dBm sensitivity @ 250 kbps O-QPSK
  • -106.7 dBm sensitivity @125 kbps GFSK
  • -98.9 dBm sensitivity @ 1 Mbit/s GFSK
  • -96.2 dBm sensitivity @ 2 Mbit/s GFSK
  • TX power up to +8 dBm

Low System Energy Consumption

  • 4.4 mA RX current (250 kbps O-QPSK DSSS)
  • 4.3 mA RX current (1 Mbps GFSK)
  • 4.8 mA TX current @ 0 dBm output power
  • 10.6 mA TX current @ +8 dBm output power
  • 26 μA/MHz in Active Mode (EM0)
  • 1.40 μA EM2 DeepSleep current (32 kB RAM retention and RTC running from LFRCO)

Wide Selection of MCU Peripherals

  • 16-bit Analog to Digital Converter (ADC)
  • Up to 24 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 12 Channel Peripheral Reflex System (PRS)
  • 4 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 1 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 32-bit Real Time Counter
  • 24-bit Low Energy Timer for waveform generation
  • 1 × Watchdog Timer
  • 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
  • 1 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART)
  • 2 × I2C interface with SMBus support
  • Digital microphone interface (PDM)
  • RFSENSE with selective OOK mode

Supported Modulation Format

  • 2 (G)FSK with fully configurable shaping
  • O-QPSK DSSS

Protocol Support

Wide Operation Range

  • 1.71 V to 3.8 V single power supply
  • -40 °C to 105 °C

Regulatory Certifications

  • FCC
  • CE
  • IC/ISEDC
  • MIC/TELEC
  • KCC

Dimensions

  • 12.9 mm × 15.0 mm × 2.2 mm

MG220 Security Features

Status

Find the Right MGM220 Module 1 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close