Device/Module image

MGM220PC22HNA

MGM220 Modules (Series 2)

MGM220PC22HNA EFR32MG22 Series 2 wireless module includes a 76.8 MHz ARM Cortex-M33 core, providing plenty of processing capability, while integrated security features provide fast encryption, secure boot loading and a debug access control. Certified worldwide and supported by robust, industry-proven software and advanced development tools, MGM220PC22HNA is a complete solution to quickly add Zigbee connectivity to any IoT design. This module includes 512 kB of flash, 32 kB of RAM and is available in a PCB package. With up to 8 dBm maximum power output and an excellent receive sensitivity of -102.3 dBm, the MGM220PC22HNA provides a robust RF link for reliable communications and industry-leading energy efficiency for Zigbee Green Power, building automation, lighting controls and sensor applications. The MGM220PC22HNA module uses Simplicity Studio 5 integrated development environment (IDE), further simplifying wireless development with kits, SDKs and industry-leading tools such as network analyzer and energy profiler.

MGM220PC22HNA

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
76.8
Flash (kB)
512
RAM (kB)
32
RX Sensitivity
-102.3
Output Power Min (dBm)
-27
Output Power Max (dBm)
8
Zigbee and Zigbee Green Power
Yes
Thread
No
Package Size (mm)
12.9x15.0x2.2
Package Type
PCB
Dig I/O Pins
24
Temperature Min
-40
Temperature Max
105
Pre-Certification
CE, FCC, ISED, Japan, KC
Antenna
Built-in
RF Shield
Yes
Temperature Min ºC
-40
Temperature Max ºC
105
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
76.8
Flash (kB)
512
RAM (kB)
32
RX Sensitivity
-102.3
Output Power Min (dBm)
-27
Output Power Max (dBm)
8
Zigbee and Zigbee Green Power
Yes
Thread
No
Package Size (mm)
12.9x15.0x2.2
Package Type
PCB
Dig I/O Pins
24
Temperature Min
-40
Temperature Max
105
Pre-Certification
CE, FCC, ISED, Japan, KC
Antenna
Built-in
RF Shield
Yes
Temperature Min ºC
-40
Temperature Max ºC
105
Close
Loading Results
Close