EFR32MG22 Series 2 Zigbee SoC (system-on-chip)
EFR32MG22 and EFR32MG22E Zigbee SoC (system-on-chip) solutions are part of the Wireless Gecko Series 2 platform. The MG22 family offers an optimized Zigbee SoC solutions incorporating a high-performance, low-power 76.8 MHz Arm® Cortex®-M33 core with TrustZone. Where MG22 allows you to create energy-efficient applications, the MG22E – ‘E’ denoting Energy Conservation – takes this a step further by enhancing battery longevity and supporting designs that eliminate the need for batteries altogether. The MG22 SoCs’ combination of ultra-low transmit and receive power (8.2 mA TX at +6 dBm, 3.9 mA RX), 1.4 µA deep-sleep mode power and low-power peripherals delivers an industry-leading, energy-efficient solution for applications using the Zigbee protocol including Green Power. IoT applications include smart home sensors, lighting controls, and building and industrial automation.
EFR32MG22 Common Specs
Low Power Wireless System-on-Chip
- High Performance 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 512 kB flash program memory
- Up to 32 kB RAM data memory
- 2.4 GHz radio operation
Radio Performance
- -102.3 dBm sensitivity @ 250 kbps GFSK
- -106.7 dBm sensitivity @125 kbps GFSK
- -98.9 dBm sensitivity @ 1 Mbit/s GFSK
- -96.2 dBm sensitivity @ 2 Mbit/s GFSK
- TX power up to 6 dBm
- 2.5 mA radio receive current
- 3.4 mA radio transmit current @ 0 dBm output power
- 7.5 mA radio transmit current @ 6 dBm output power
Low System Energy Consumption
- 3.6 mA RX current (1 Mbps GFSK)
- 3.9 mA RX current (250 kbps O-QPSK DSSS)
- 4.1 mA TX current @ 0 dBm output power
- 8.2 mA TX current @ 6 dBm output power
- 26 μA/MHz in Active Mode (EM0) at 38.4 MHz
- 1.40 μA EM2 DeepSleep current (32 kB RAM retention and RTC running from LFRCO)
- 0.17 μA EM4 current
Wide Selection of MCU Peripherals
- 16-bit Analog to Digital Converter (ADC)
- Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 12 Channel Peripheral Reflex System (PRS)
- 4 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 1 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 32-bit Real Time Counter
- 24-bit Low Energy Timer for waveform generation
- 1 × Watchdog Timer
- 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
- 1 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART)
- 2 × I2C interface with SMBus support
- Digital microphone interface (PDM)
- Precision Low-Frequency RC Oscillator to replace 32 kHz sleep crystal
- RFSENSE with selective OOK mode
- Die temperature sensor with +/-1.5 °C
accuracy after single-point calibration
Supported Modulation Format
- 2 (G)FSK with fully configurable shaping
- OQPSK DSSS
- (G)MSK
Protocol Support
- Bluetooth Low Energy (Bluetooth 5.2)
- Direction finding using Angle-of-Arrival (AoA) and Angle-of-Departure (AoD)
- Bluetooth Mesh Low Power Node (512 kB parts only)
- Zigbee PRO/Green Power
- Proprietary
Wide Operation Range
- 1.71 V to 3.8 V single power supply
- -40 °C to 125 °C
Packages
- QFN40 5 mm × 5 mm × 0.85 mm
- (AEC-Q100 Certified options available)
- (AEC-Q100 Certified options available)
- QFN32 4 mm × 4 mm × 0.85 mm
- (AEC-Q100 Certified options available)
- (AEC-Q100 Certified options available)
- TQFN32 4 mm × 4 mm × 0.30 mm
Security Features
- MG22
- Secure Boot with Root of Trust and Secure Loader (RTSL)
- Hardware Cryptographic Acceleration for AES128/256, SHA-1, SHA-2 (up to 256-bit), ECC (up to 256-bit), ECDSA,and ECDH
- True Random Number Generator (TRNG) compliant with NIST SP800-90 and AIS-31
- ARM® TrustZone®
- Secure Debug with lock/unlock
- MG22E
- Hardware Cryptographic Acceleration for AES128/256, SHA-1, SHA-2 (up to 256-bit), ECC (up to 256-bit), ECDSA,and ECDH
- True Random Number Generator (TRNG) compliant with NIST SP800-90 and AIS-31
- ARM® TrustZone®
Part Number | Pricing | MCU | Core Frequency (MHz) | Flash | RAM | Cryptography | Output Power Range (dBm) | Receive Sensitivity | GPIO | RX Current (mA) | UART | USART | LEUART | I²C | SPI | I²S | ADC | Timers (16-bit) | Temperature Range ºC | Package Type | Package Size (mm) | AEC-Q100 Grade 1 | Wireless Standards | Multiprotocol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1K @ US$1.84 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 18 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 85 | QFN32 | 4x4 | Zigbee Bluetooth | Switched Programmable | ||
1K @ US$1.84 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 18 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 125 | QFN32 | 4x4 | Zigbee Bluetooth | Switched Programmable | ||
1K @ US$1.92 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 26 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 125 | QFN40 | 5x5 | Zigbee Bluetooth | Switched Programmable | ||
1K @ US$1.85 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 18 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 125 | QFN32 | 4x4 | Zigbee Bluetooth | Switched Programmable | ||
1K @ US$1.93 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 26 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 125 | QFN40 | 5x5 | Zigbee Bluetooth | Switched Programmable |
EFR32xG22E Explorer Kit
