Device/Module image

ETRX3587

Zigbee Telegesis Legacy Modules

The ETRX3587 is Not Recommended for New Designs.

Telegesis ETRX3587 is based on the EM358x Zigbee SoCs. The ETRX3587 chip is a single-chip, high-performance 2.4 GHz Zigbee transceiver and ARM® Cortex®-M3 processor integrated with the rigorously tested and field-proven EmberZNet Zigbee PRO networking protocol stack. This Zigbee software sets the bar for Zigbee stack reliability and has been used in more announced products than any other Zigbee stack. The ETRX3587 module is footprint compatible with the bestselling ETRX357 module, but it brings 512 of Flash memory and 64 of RAM, giving it more than enough capacity to deal with the most code-intensive applications. The ETRX3587 is designed to be integrated into any device without the need for RF experience and expertise and lets you add powerful Zigbee wireless networking capability to your products easily and bring them to market quickly. It can also be used by those developers who wish to use Thread technology in their solution.

ETRX3587

Key Specs

 
MCU Core
ARM Cortex-M3
Flash (kB)
512
RAM (kB)
64
Radio
Max Output Power
8
Antenna
Chip antenna or U.FL connector
Package Size
25.0x19.0x3.8
Zigbee Capable
Yes
Thread Capable
Yes
MCU Core
ARM Cortex-M3
Flash (kB)
512
RAM (kB)
64
Radio
Max Output Power
8
Antenna
Chip antenna or U.FL connector
Package Size
25.0x19.0x3.8
Zigbee Capable
Yes
Thread Capable
Yes
Close
Loading Results
Close