Telegesis Legacy Modules
Telegesis modules are low-power 2.4 GHz ISM band transceivers based on EM35x single chip Zigbee / IEEE 802.15.4 solutions. The unique AT-style command-line interface allows developers to quickly integrate meshing radio technology.
Due to the evolution of the Zigbee and Thread (OpenThread) protocols, Flash and RAM requirements have increased. We recommend migrating to an EFR32MG based module with more Flash and memory to future proof designs:
Telegesis Module Common Specs
Module Features:
- 512 kB flash and 64 kB of RAM
- Side castellations for easy soldering
- 2 antenna options: Integrated chip antenna or U.FL coaxial connector
- Industry standard JTAG Programming and real time network level debugging
- Lowest Deep Sleep Current of sub 1 μA and multiple sleep modes
- Wide supply voltage range (2.1 to 3.6 V)
- Every module can act as an End Device, Router or Coordinator
- 24 general-purpose I/O lines including analogue inputs (all GPIOs of the EM3587 SoC are accessible)
- Firmware upgrades via serial port or over the air (password protected)
- Hardware supported encryption (AES-128)
Radio Features:
- 2.4 GHz ISM band
- 250 kbit/s over the air data rate
- 16 channels (802.15.4 Channel s 11 to 26)
Environmental & Qualifications:
- CE and FCC compliance, FCC modular approval
- Operating temperature range: -40°C to +85°C
Dimensions:
- SMT module 25 mm x 19 mm
Find the Right Telegesis Legacy Module 6
Select Columns
Part Number | MCU Core | Flash | RAM | Radio | Output Power Max | Antenna | Package Size (mm) | Wireless Standards |
---|---|---|---|---|---|---|---|---|
ARM Cortex-M3 | 192 | 12 | — | 8 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee | |
ARM Cortex-M3 | 192 | 12 | — | 20 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee | |
ARM Cortex-M3 | 192 | 12 | — | 8 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee | |
ARM Cortex-M3 | 192 | 12 | — | 20 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee | |
ARM Cortex-M3 | 512 | 64 | — | 8 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee Thread | |
ARM Cortex-M3 | 512 | 64 | — | 20 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee Thread |
Showing 1 to 6 of 6 entries