KG100S-PK6130A
MSRP $249.00
MSRP $249.00
OVERVIEW
Kit Contents
- 1x BRD4002A Wireless Pro Kit Mainboard
- 1x KG100S-RB4332A Radio Board
- 1x xG24-RB4187C Radio Board
- 1x BRD8042A CSS/FSK Adapter Board (for SX1262MB2CAS Shield Board)
- 1x 915 MHz Antenna
- 1x Mini Simplicity Cable
- 1x AA Battery Holder
Kit Features
- Radio board based on KG100S module (BLE: +10 dBm, FSK/CSS: +22 dBm)
- Radio board based on EFR32BG24 - +20 dBm
- FSK / CSS Adapter Board
- Advanced Energy Monitor
- Packet Trace Interface
- Virtual COM port
- SEGGER J-Link on-board debugger
- External device debugging
- Ethernet and USB connectivity
- Low power 128 x 128 pixel Memory LCDTFT
- User LEDs / pushbuttons
- 20-pin 2.54 mm EXP header
- Breakout pads for Wireless SoC I/O
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
Webinar
Kickstart Your Amazon Sidewalk Development
Amazon Sidewalk is now open for developers! Join us for an exclusive session that will accelerate your IoT developer journey with Amazon Sidewalk.
TECH DOCS
SOFTWARE & TOOLS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.