Si-EB8045A

MSRP $55.00

EXP Adapter Board for Co-Processor Expansion Kit

The EXP Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with various host devices using either SPI or SDIO interfaces. The Adapter Board is designed to connect the Network/Radio Co-Processors (NCP/RCP), e.g. SiWx917 Co-Processor Radio Boards (SiWx917-RB4346A), to external hosts, like Silicon Labs EFR32 and EFM32 devices. It also includes an EXP-to-SDCard accessory board to extend compatibility with 3rd party MCU or MPU host platforms through an SDIO connection. Refer to UG569 Adapter Board for Co-Processor Radio Boards User’s Guide for more details. 

MSRP $55.00

 

Kit Contents

  • 1 x BRD8045A EXP Adapter Board for SiWx917 Co-Processors
  • 1 x BRD8046A EXP-to-SDCard Adapter Board
  • 1 x microSD-SD Adapter

Kit Features

  • Supports connection of a SiWx917 Co-Processor Radio Board to a host platform through the Expansion Connector
  • Supports connection with Silicon Labs EFR32/EFM32 SoC hosts through the Wireless Pro Kit Expansion Connector
  • Supports connection with external 3rd party MCU or MPU host development platform with an SDCard slot, through the EXP-to-SDCard accessory board

Step 1:

Refer to the Radio Boards listed under the Compatible Boards tab for Getting Started guidance.

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM
4096 672
4096 672

Sort A -> Z
Sort Z -> A

Filter by values...

Host Platforms

Kit
Included Device
Features
xG24-PK6009A EFR32MG24B310F1536IM48

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close