EFM32GG11 Common Specs
- ARM Cortex-M4+ CPU platform
- 72 MHz
- 80 μA/MHz in Active Mode (EM0)
- 2.10 μA sleep with RTCC and RAM
- Autonomous peripherals in sleep
- DMA and peripheral reflex system
- LESENSE
- Advanced security with SMU, TRNG, AES, ECC, SHA
- USART, I²C, SPI, CAN, Ethernet, QSPI and SDIO
- Up to 67 General Purpose I/O Pins
- Segment LCD Controller with up to 8 × 32 segments
- -40 °C to 125 °C TJ temperature grade
- 1.8 V to 3.8 V single power supply
- Packages:
- 64-pin QFN (9 mm x 9 mm)
- 64-pin QFP (10 mm x 10 mm)
- 100-pin QFP (14 mm x 14 mm)
- 112-pin BGA (10 mm x 10 mm)
- 120-pin BGA (7 mm x 7 mm)
- 152-pin BGA (8 mm x 8 mm)
- 192-pin BGA (7 mm x 7 mm)
Find the Right EFM32GG11 Device
Select Columns
Part Number | Pricing | MHz | Flash | RAM | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | ADC 2 | DAC | USB | Cap Sense | LCD | Temp Sensor | Timers (16-bit) | Timers (32-bit) | ECC | SHA-1 | SHA-2 | RSA-2048 | UART | USART | SPI | I2C | I2S | PDM Channels | EMIF | RTC | Comparators | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | Debug Interface | Cryptography | Ethernet | QSPI | SDIO | CAN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1K @ US$8.95 | 72 | 2048 | 384 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$8.95 | 72 | 2048 | 384 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.19 | 72 | 2048 | 384 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.19 | 72 | 2048 | 384 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.97 | 72 | 2048 | 512 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.01 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.2 | 72 | 2048 | 512 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.25 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.53 | 72 | 2048 | 384 | 90 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.65 | 72 | 2048 | 384 | 86 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.57 | 72 | 2048 | 512 | 90 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.72 | 72 | 2048 | 512 | 86 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.28 | 72 | 2048 | 512 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.39 | 72 | 2048 | 512 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.68 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.39 | 72 | 2048 | 512 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.72 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.51 | 72 | 2048 | 512 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.63 | 72 | 2048 | 512 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.93 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.63 | 72 | 2048 | 512 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.96 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.65 | 72 | 2048 | 384 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$8.95 | 72 | 2048 | 384 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.65 | 72 | 2048 | 384 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$8.95 | 72 | 2048 | 384 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.89 | 72 | 2048 | 384 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.19 | 72 | 2048 | 384 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.89 | 72 | 2048 | 384 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.19 | 72 | 2048 | 384 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.69 | 72 | 2048 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.97 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.68 | 72 | 2048 | 512 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.01 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.93 | 72 | 2048 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.2 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.92 | 72 | 2048 | 512 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.25 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.43 | 72 | 2048 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.73 | 72 | 2048 | 512 | 121 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA152 | 8x8 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.92 | 72 | 2048 | 512 | 144 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA192 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.67 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.37 | 72 | 2048 | 512 | 80 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.68 | 72 | 2048 | 512 | 47 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.68 | 72 | 2048 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.97 | 72 | 2048 | 512 | 121 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA152 | 8x8 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.91 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.61 | 72 | 2048 | 512 | 80 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.92 | 72 | 2048 | 512 | 47 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.52 | 72 | 1024 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.84 | 72 | 1024 | 512 | 121 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA152 | 8x8 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.03 | 72 | 1024 | 512 | 144 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA192 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.77 | 72 | 1024 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.49 | 72 | 1024 | 512 | 80 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$9.79 | 72 | 1024 | 512 | 47 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.77 | 72 | 1024 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$11.08 | 72 | 1024 | 512 | 121 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA152 | 8x8 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.01 | 72 | 1024 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.72 | 72 | 1024 | 512 | 80 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$10.03 | 72 | 1024 | 512 | 47 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.05 | 72 | 1024 | 192 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.07 | 72 | 1024 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.24 | 72 | 1024 | 192 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.28 | 72 | 1024 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.39 | 72 | 512 | 192 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.39 | 72 | 512 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.56 | 72 | 512 | 192 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.59 | 72 | 512 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.81 | 72 | 1024 | 192 | 90 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.63 | 72 | 1024 | 192 | 86 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.11 | 72 | 512 | 192 | 90 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.93 | 72 | 512 | 192 | 86 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.35 | 72 | 1024 | 192 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.4 | 72 | 1024 | 192 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.68 | 72 | 1024 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.16 | 72 | 1024 | 192 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.69 | 72 | 1024 | 192 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.53 | 72 | 1024 | 192 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.6 | 72 | 1024 | 192 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.87 | 72 | 1024 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.36 | 72 | 1024 | 192 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.88 | 72 | 1024 | 192 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.68 | 72 | 512 | 192 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.72 | 72 | 512 | 192 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.97 | 72 | 512 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.48 | 72 | 512 | 192 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.03 | 72 | 512 | 192 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.87 | 72 | 512 | 192 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.93 | 72 | 512 | 192 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.19 | 72 | 512 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.69 | 72 | 512 | 192 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.21 | 72 | 512 | 192 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.84 | 72 | 1024 | 192 | 92 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.93 | 72 | 1024 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.17 | 72 | 1024 | 192 | 54 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.69 | 72 | 1024 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.21 | 72 | 1024 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.0 | 72 | 1024 | 192 | 92 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.12 | 72 | 1024 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.36 | 72 | 1024 | 192 | 54 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.87 | 72 | 1024 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.39 | 72 | 1024 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.16 | 72 | 512 | 192 | 92 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.23 | 72 | 512 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.51 | 72 | 512 | 192 | 54 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.99 | 72 | 512 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.52 | 72 | 512 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.28 | 72 | 512 | 192 | 92 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.45 | 72 | 512 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.68 | 72 | 512 | 192 | 54 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.19 | 72 | 512 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.71 | 72 | 512 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.48 | 72 | 1024 | 192 | 89 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.53 | 72 | 1024 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.76 | 72 | 1024 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.28 | 72 | 1024 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.81 | 72 | 1024 | 192 | 48 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.64 | 72 | 1024 | 192 | 89 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.75 | 72 | 1024 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.99 | 72 | 1024 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.47 | 72 | 1024 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.99 | 72 | 1024 | 192 | 48 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.81 | 72 | 512 | 192 | 89 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.87 | 72 | 512 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.09 | 72 | 512 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.59 | 72 | 512 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.11 | 72 | 512 | 192 | 48 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.95 | 72 | 512 | 192 | 89 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$7.04 | 72 | 512 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.29 | 72 | 512 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.77 | 72 | 512 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$6.31 | 72 | 512 | 192 | 48 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 |
Sort A -> Z
Sort Z -> A
Filter by values...
EFM32GG11 Starter Kit
The SLSTK3701A starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development.
![](/content/dam/siliconlabs/images/products/microcontrollers/32-bit_mcus/giant-gecko-gg11/efr32gg11-starter-kit.jpg)
EFM32GG11 Starter Kit
The SLSTK3701A starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development.