Device/Module image

EFM32PG28B300F512IM68

EFM32PG28 Series 2 MCUs

The EFM32PG28B300F512IM68 is an ARM Cortex-M33 based microcontroller (MCU) with speeds up to 80 MHz. Built on the secure, ultra-low-power xG28 platform that includes innovative low-energy features as well as high performance, the EFM32PG28B300F512IM68 MCU is ideal for a wide range of battery-powered or energy-sensitive applications. This device includes 512 kB Flash, 128 kB RAM, 51 GPIO, 192 segment LCD controller, 16-channel ADC with options for 12, 16, or 20-bit resolution, 2 x analog comparators, a 2-ch VDAC, and multiple communication interfaces, and best-in-class security with Secure Vault™ in a compact QFN68 package.

EFM32PG28B300F512IM68

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency
80
Flash
512
RAM
128
GPIO
51
Secure Vault™
High
Low Power Consumption
Yes
ADC Resolution
20
Package
QFN68
MCU Core
ARM Cortex-M33
Core Frequency
80
Flash
512
RAM
128
GPIO
51
Secure Vault™
High
Low Power Consumption
Yes
ADC Resolution
20
Package
QFN68
efmpg28-32-bit-mcu-block-diagram.png
Close
Loading Results
Close