EFM32™ PG28 32-bit Microcontrollers (MCUs)
The EFM32PG28 32-bit microcontroller (MCU) family is a software compatible MCU-only version of the EFR32xG28 wireless SoC platform (ZG28, FG28 and SG28). PG28 32-bit MCUs are ideal for enabling a wide range of low power and high-performance embedded IoT applications.
The highly efficient PG28 offers an 80 MHz ARM® Cortex®-M33, LCD controller, rich analog and communication peripherals, and more GPIOs to address complex systems. The PG28 is also the first EFM32 device with a hardware AI/ML accelerator allowing for faster inferencing at the edge with lower power consumption.
EFM32PG28 Common Specs
Low Power System-on-Chip
- High Performance 32-bit 80 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 1024 kB flash program memory
- Up to 256 kB RAM data memory
Low Energy Consumption
- 26 μA/MHz in Active Mode (EM0) at 80 MHz
- 2.6 μA EM2 DeepSleep current (256 kB RAM retention and RTC running from LFXO)
- 1.1 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFXO)
Wide Selection of MCU peripherals
- Analog to Digital Converter (IADC) with flexible performance
- 12, 16, or 20-bit output
- High speed Mode* up to 16-bits ENOB at 3.8 ksps
- 2 × Analog Comparator (ACMP)
- 2-Channel Digital to Analog Converter (VDAC)
- Low-Energy Sensor Interface (LESENSE)
- Up to 51 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 12 Channel Peripheral Reflex System (PRS)
- 4 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 1 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 32-bit Real Time Counter
- 24-bit Low Energy Timer for waveform generation
- 16-bit Pulse Counter with asynchronous operation (PCNT)
- 2 × Watchdog Timer
- 3 × Enhanced Universal Synchronous/Asynchronous Receiver/Transmitter (EUSART)
- 1 x Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
- 2 × I2C interface with SMBus support
- Integrated Low-Energy LCD Controller supporting up to 192 segments
- Keypad scanner supporting up to 6 x 8 matrix (KEYSCAN)
- Die temperature sensor with ± 1.5 °C accuracy across temperature range
*IADC High Speed and High Accuracy modes available only on select part numbers. All devices support "Normal" operation mode with speeds up to 1 Msps.
Wide Operating Range
- 1.71 to 3.8 V single power supply
- -40 °C to +125 °C
Packages
- QFN68 8 mm x 8 mm x 0.85 mm
Secure Vault™
- Hardware Cryptographic Acceleration for AES128/192/256, ChaCha20-Poly1305, SHA-1, SHA-2/256/384/512, ECDSA +ECDH(P-192, P-256, P-384, P-521), Ed25519 and Curve25519, J-PAKE, PBKDF2
- True Random Number Generator (TRNG)
- ARM® TrustZone®
- Secure Boot with (Root of Trust and Secure Loader (RTSL)
- Secure Debug Unlock
- DPA Countermeasures
- Secure Key Management with PUF
- Anti-Tamper
- Secure Attestation
Find the Right EFM32PG28 Device 4
Select Columns
Part Number | Pricing | MHz | Flash | RAM | Dig I/O Pins | Security | ADC 1 | USB | Temp Sensor | UART | RTC | Package Type | Package Size (mm) | Internal Osc. | Debug Interface | Cryptography |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1K @ US$2.07 | 80 | 512 | 128 | 51 | High | 12-bit, 12-ch., 1 Msps | 3 | QFN68 | 8x8 | 2% | Secure; SW; ETM | AES-128 AES-256 ECC SHA-1 SHA-2 | ||||
1K @ US$2.23 | 80 | 512 | 128 | 51 | High | 12-bit, 12-ch., 1 Msps | 3 | QFN68 | 8x8 | 2% | Secure; SW; ETM | AES-128 AES-256 ECC SHA-1 SHA-2 | ||||
1K @ US$2.69 | 80 | 1024 | 256 | 51 | High | 20-bit, 12-ch., 15.6 ksps | 3 | QFN68 | 8x8 | 2% | Secure; SW; ETM | AES-128 AES-256 ECC SHA-1 SHA-2 | ||||
1K @ US$2.53 | 80 | 1024 | 256 | 51 | High | 20-bit, 12-ch., 15.6 ksps | 3 | QFN68 | 8x8 | 2% | Secure; SW; ETM | AES-128 AES-256 ECC SHA-1 SHA-2 |
Showing 1 to 4 of 4 entries
EFM32PG28 Pro Kit
The PG28-PK2506A PG28 Pro Kit is an ideal starting point for application development on the EFM32PG28 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

EFM32PG28 Pro Kit
The PG28-PK2506A PG28 Pro Kit is an ideal starting point for application development on the EFM32PG28 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.