EFM32PG28B310F1024IM68
SPECS
Key Specs
MCU Core
ARM Cortex-M33
|
Core Frequency
80
|
Flash
1024
|
||
RAM
256
|
GPIO
51
|
Secure Vault™
High
|
||
Low Power Consumption
Yes
|
ADC Resolution
20
|
Package
QFN68
|
||
MCU Core
ARM Cortex-M33
|
Core Frequency
80
|
Flash
1024
|
RAM
256
|
GPIO
51
|
Secure Vault™
High
|
Low Power Consumption
Yes
|
ADC Resolution
20
|
Package
QFN68
|
EFM32PG28 Pro Kit
The PG28-PK2506A PG28 Pro Kit is an ideal starting point for application development on the EFM32PG28 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

EFM32PG28 Pro Kit
The PG28-PK2506A PG28 Pro Kit is an ideal starting point for application development on the EFM32PG28 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT