End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part.
Device/Module image

Si7055-A21

Digital I2C Temperature Sensors

The Si7055-A21 Digital Temperature Sensor offers industry-leading, low-power consumption, a maximum accuracy of ±0.5 °C across the entire operating voltage and temperature range between -40 and +125 °C. The Si7055-A21 is fully factory-calibrated and is available in a DFN6 package.

 

Si7055-A21
Loading..

Find Similar Models

Temp. Accuracy Typ (°C)

Temp. Accuracy Max (°C)

Key Specs

±0.4 Temp. Accuracy Typ (°C) / ±0.5 Temp. Accuracy Max (°C)
Temperature Accuracy - Typical (°C)
±0.4
Temperature Accuracy Max (°C)
±0.5
Package Type
DFN6
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
Temperature Accuracy - Typical (°C)
±0.4
Temperature Accuracy Max (°C)
±0.5
Package Type
DFN6
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
Si705x-BD.png
Close
Loading Results
Close