Connected Home over IP (CHIP) Training
-
28:22
-
35:57
This material is 2 of 2 in the CHIP 180 - Connected Home over IP.
This training on the Connected Home over IP project is to simplify development for manufacturers and increase compatibility for consumers.
This training on the Connected Home over IP project is to simplify development for manufacturers and increase compatibility for consumers.
Overview
Prerequisite: Open Thread Labs for OTBR and RCP Setup
Demo1: Demonstration of a door lock device, built using CHIP and the Silicon Labs gecko SDK
- Environment Setup: Downloading and building environment from Github
- Setting up SDK path and board type for building the application on BRD4161A.
- Locating the firmware file and flashing the firmware to the device.
- Connecting CHIP device with OTBR & RCP.
- Running the example and performing use-case.
*As of 5/11/2021 Project Connected Home over IP is now Matter. Learn more about Matter.
Lab Procedure:
Hardware Pre-requisites
- BRD4170A for CHIP device
- BRD4170A RCP Device
- RaspberryPi3B+/4
Software Pre-requisites
- Studio 5 with GSDK 3.0.0
- WSL2(Linux) on Windows 10 for building the Demo CHIP project. (Linux/Mac Machine can also be used by user)
- Latest Raspberry Pi OS, more instructions here:
- Simplicity Commander
- Gecko SDK v2.7