EFR32BG21 Series 2 Bluetooth® Wireless SoC

Wireless Gecko Series 2 devices are the next evolution of Wireless Gecko devices bringing high performance, low power, and secure solutions to the Internet of Things. Designed to increase processing capability, improve RF performance and lower active current, the devices also provide the highest level of IoT device security. The EFR32BG21 devices are also designed to support Silicon Labs' enhanced security option, Secure Vault. Learn more about Silicon Labs' security portfolio.

EFR32BG21 devices are 2.4 GHz wireless SOCs optimized for line-powered Bluetooth Low Energy and Bluetooth mesh applications, including connected lighting, smart plugs, gateways and voice assistants. An 80 MHz ARM® Cortex®-M33 core provides plenty of processing capability while an integrated security subsystem provides leading security features that greatly reduce the risk of IoT security breaches and compromised intellectual property. With better than -104.3 dBm sensitivity and up to +20 dBm output power, the EFR32BG21 family uses Simplicity Studio 5 development tools, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps, our energy profiler and patented network analyzer.

Blue gecko series 2 BD
Bluetooth 5.4 & Bluetooth mesh Support
Highest level of IoT Security
Secure Vault™

EFR32BG21 Common Specs

Bluetooth Low Energy Radio

  • Compatible with Bluetooth 5.4 and Bluetooth mesh specification
  • Excellent receive sensitivity:
    • -105 dBm @ 125 kbps GFSK
    • -97.1 dBm @ 1 Mbps GFSK
    • -94 dBm @ 2 Mbps GFSK
  • Programmable output power: Up to +20 dBm
  • 8.8 mA RX current @ 2.4 GHz (1 Mbps GFSK)
  • 9.9 mA TX current @ 0 dBm output power at 2.4 GHz
  • 34.9 mA TX current @ 10 dBm output power at 2.4 GHz

Rich Analog and Digital Peripherals

  • 12-bit 1 Msps SAR Analog to Digital Converter (ADC)
  • 2 x Analog Comparators (ACMP)
  • 8 Channel DMA Controller
  • Peripheral Reflex System (PRS)
  • PTA (Packet Traffic Arbitration) for Wi-Fi Coexistence
  • 2 x 16-bit Timer/Counters
    • 3 Compare/Capture/PWM channels per Timer
  • 32-bit Timer/Counter
    • 3 Compare/Capture/PWM channels per Timer
  • 32-bit Real Time Counter
  • 24-bit Low Energy Timer for waveform generation
  • 2 x Watchdog Timers
  • 3 x Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard(ISO 7816)/IrDA/I2S)
  • I2C interface with SMBus support
  • Up to 20 General Purpose I/O pins
    • Output state retention and asynchronous interrupts

Powerful MCU & Memory Options

  • ARM® Cortex®-M33
    • Floating-Point Unit
  • Up to 80 MHz Clock Speed
  • Low Active Mode Current: 50.9 µA/MHz
  • Up to 1024 kB of Programmable Flash
  • Up to 96 kB SRAM

Package Options

  • QFN32 (4 mm x 4 mm)

 

Status

Find the Right EFR32BG21 Device 12 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close