EFR32BG22E224F512IM32
SPECS
Loading..
Find Similar Models
Key Specs
125 Temp Max (ºC) / 512 Flash (kB) / true AEC-Q100 / true Ambient Power
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
76.8
|
|
TX Power (dBm)
6
|
Flash (kB)
512
|
|
RAM (kB)
32
|
RX Sensitivity
-98.9 (1 Mbit/s GFSK)
|
|
Bluetooth 5 - LE Long Range
Yes
|
Bluetooth Mesh
Yes
|
|
Bluetooth 5 - 2M PHY
Yes
|
Bluetooth 5.1
Yes
|
|
Bluetooth 5.2
Yes
|
Package
QFN32
|
|
Dig I/O Pins
18
|
RX Current
3.6
|
|
TX Current (mA) @ 0 dBm
4.1
|
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
76.8
|
TX Power (dBm)
6
|
Flash (kB)
512
|
RAM (kB)
32
|
RX Sensitivity
-98.9 (1 Mbit/s GFSK)
|
Bluetooth 5 - LE Long Range
Yes
|
Bluetooth Mesh
Yes
|
Bluetooth 5 - 2M PHY
Yes
|
Bluetooth 5.1
Yes
|
Bluetooth 5.2
Yes
|
Package
QFN32
|
Dig I/O Pins
18
|
RX Current
3.6
|
TX Current (mA) @ 0 dBm
4.1
|
BG22 Bluetooth SoC Explorer Kit
The BG22 Explorer Kit (BG22-EK4108A) is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of Bluetooth LE IoT applications.

BG22 Bluetooth SoC Explorer Kit
The BG22 Explorer Kit (BG22-EK4108A) is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of Bluetooth LE IoT applications.
EFR32xG22 Wireless Gecko Starter Kit
The EFR32xG22 Wireless Gecko Starter Kit (SLWSTK6021A) includes everything developers need to create a connected product and evaluate the EFR32xG22 SoCs.

EFR32xG22 Wireless Gecko Starter Kit
The EFR32xG22 Wireless Gecko Starter Kit (SLWSTK6021A) includes everything developers need to create a connected product and evaluate the EFR32xG22 SoCs.
EFR32BG22 Thunderboard Kit
The Thunderboard BG22 Kit (SLTB010A) is a small form-factor, optimized development platform for adding Bluetooth connectivity to battery-powered IoT products.

EFR32BG22 Thunderboard Kit
The Thunderboard BG22 Kit (SLTB010A) is a small form-factor, optimized development platform for adding Bluetooth connectivity to battery-powered IoT products.
EFR32xG22E Energy Harvesting Explorer Kit
The EFR32xG22E Energy Harvesting Explorer Kit is an excellent starting point for exploring and evaluating various energy harvesting solutions with Silicon Labs' Multiprotocol Wireless Systems on Chip (SoC). It enables the evaluation of the functionality and performance of energy-harvesting-powered devices with Bluetooth LE and Zigbee Green Power.

EFR32xG22E Energy Harvesting Explorer Kit
The EFR32xG22E Energy Harvesting Explorer Kit is an excellent starting point for exploring and evaluating various energy harvesting solutions with Silicon Labs' Multiprotocol Wireless Systems on Chip (SoC). It enables the evaluation of the functionality and performance of energy-harvesting-powered devices with Bluetooth LE and Zigbee Green Power.
EFR32xG22E Explorer Kit
The EFR32xG22E Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of Bluetooth LE IoT applications.

EFR32xG22E Explorer Kit
The EFR32xG22E Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of Bluetooth LE IoT applications.
BG22 Bluetooth Dual Polarized Antenna Array Pro Kit
The BG22 Bluetooth Dual Polarize Antenna Array Pro kit is designed for evaluation and development of Angle of Arrival (AoA) and Angle of Departure (AoD) support provided in the Bluetooth 5.1 specification. The Pro Kit includes a 4x4 Antenna Array board with reference designs and documentation provided to enable integration of this array into locator and gateway designs. The Pro Kit provides all the necessary tools for developing high-volume, scalable Direction-Finding solutions.

BG22 Bluetooth Dual Polarized Antenna Array Pro Kit
The BG22 Bluetooth Dual Polarize Antenna Array Pro kit is designed for evaluation and development of Angle of Arrival (AoA) and Angle of Departure (AoD) support provided in the Bluetooth 5.1 specification. The Pro Kit includes a 4x4 Antenna Array board with reference designs and documentation provided to enable integration of this array into locator and gateway designs. The Pro Kit provides all the necessary tools for developing high-volume, scalable Direction-Finding solutions.
EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board
The EFR32xG22 +6 dBm Radio Board (xG22-RB4415A) is used in conjunction with the software stack, distributed with Simplicity Studio, developers will have all the tools they need to start developing their project.

EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board
The EFR32xG22 +6 dBm Radio Board (xG22-RB4415A) is used in conjunction with the software stack, distributed with Simplicity Studio, developers will have all the tools they need to start developing their project.
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm, 4x4 QFN32 Radio Board
The Wireless Gecko SLWRB4183A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread, and Bluetooth software stacks.

EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm, 4x4 QFN32 Radio Board
The Wireless Gecko SLWRB4183A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread, and Bluetooth software stacks.
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board
The Wireless Gecko SLWRB4182A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread and Bluetooth software stacks.

EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board
The Wireless Gecko SLWRB4182A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread and Bluetooth software stacks.
BG22 Bluetooth Dual Polarized Antenna Array Radio Board
The kit provides a 4x4 Antenna Array board for evaluation and development of Angle of Arrival (AoA) and Angle of Departure (AoD) support provided in the Bluetooth 5.1 specification. Reference designs and documentation are provided to enable integration of this array into locator and gateway designs.

BG22 Bluetooth Dual Polarized Antenna Array Radio Board
The kit provides a 4x4 Antenna Array board for evaluation and development of Angle of Arrival (AoA) and Angle of Departure (AoD) support provided in the Bluetooth 5.1 specification. Reference designs and documentation are provided to enable integration of this array into locator and gateway designs.
You might also be interested in
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT