EFR32FG14 Proprietary Wireless SoCs

EFR32FG14 wireless solutions combine an energy-friendly microcontroller (MCU) with a highly integrated radio transceiver supporting 2.4 GHz and Sub-GHz proprietary wireless protocols. Ideal for proprietary modulation schemes including OOK, shaped FSK, shaped OQPSK, DSSS modulation techniques, and FEC, the single-die solution provides industry-leading energy efficiency, ultra-fast wakeup times, a scalable power amplifier, an integrated balun and no-compromise MCU features. The devices are well suited for any battery operated application as well as other systems requiring high performance and low energy consumption.

EFR32xG14 BD
MCU core
ARM Cortex-M4
Flash
128 - 256 kB

EFR32FG14 Common Specs

2.4 GHz Radio

  • Integrated 2.4 GHz BALUN & Power Amplifier
  • Excellent Receive Sensitivity:
    • -103.3 dBm @125 kbps, GFSK
    • -103.3 dBm @250 kbps, DSSS-OQPSK
  • Programmable Output Power: +19.5 dBm
  • Active-mode RX: 8.8 mA @1 Mbps, 2 GFSK
  • Active-mode TX:
    • 8.5 mA @0 dBm
    • 34 mA @10.5 dBm
  • Low Power Radio features RFSENSE (51 nA)
  • Antenna Diversity

Sub-GHz Radio

  • Ideal for proprietary protocols, wireless M-BUS, Low Power Wide Area Network applications
  • Supported Modulations: 2/4 (G)FSK, OQPSK/(G)MSK, OOK/ASK, BPSK/DBPSK
  • Optional DSSS modulation technique and FEC channel coding
  • Excellent Receive Sensitivity:
    • -126.2 dBm @600 bps, GFSK, 915 MHz
    • -120.6 dBm @2.4 kbps, GFSK, 868 MHz
    • -109.9 dBm @4.8 kbps, OOK, 433 MHz
    • -112.2 dBm @38.4 kbps, GFSK, 169 MHz
  • Programmable Output Power: +20 dBm
  • Active-mode RX: 8.6 mA @38.4 kbps, 2GFSK
  • Active-mode TX:
    • 20.3 mA @10 dBm, 433 MHz
    • 35.3 mA @14 dBm, 868 MHz
  • Antenna Diversity

Rich Analog and Digital Peripherals

  • AES-256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • ADC (12-bit, 1 Msps, 270 µA)
  • Current DAC (4-bit, Current Source or Sink)
  • 2 X Voltage DAC
  • 2 X Operational Amplifier
  • Low Energy Sensor Interface
  • Multi-channel Capacitive Sense Interface
  • 2 X Analog Comparator
  • Low Energy UART
  • 2 x USART (UART, SPI, IrDA, I²S)
  • I²C (Address recognition down to EM3)
  • Timers: RTCC, LE Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • Up to 32 GPIO

Energy Efficient Low Power Modes

  • Energy Mode 2 (Deep Sleep) Current: 1.3 µA
  • Ultra-fast wake up: 3 µS from EM3
  • Wide Supply Voltage range of 1.8 to 3.8 V

Powerful MCU & Memory Options

  • ARM® Cortex®-M4 + Floating-Point Unit
  • Up to 40 MHz Clock Speed
  • Low Active Mode Current: 67 µA/MHz
  • Up to 256 kB of Programmable Flash
  • Up to 32 kB RAM

Package Options

  • QFN48 (7x7 mm)
  • QFN32 (5x5 mm)

Status

Find the Right EFR32FG14 Device 12 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close