EFR32FG14P232F256GM32
SPECS
Loading..
Find Similar Models
Key Specs
256 Flash (kB) / 32 RAM (kB)
Flash
256
|
RAM
32
|
Communications
1
|
||
Output Power Min (dBm)
-30
|
Output Power Max (dBm)
19
|
Proprietary 2.4 GHz
Yes
|
||
Proprietary Sub-GHz
No
|
Multiprotocol
No
|
Cryptography
Yes
|
||
Dig I/O Pins
16
|
ADC-1
12-bit, SAR, 1 Msps
|
Timers (16-bit)
8
|
||
Temperature Min ºC
-40
|
Temperature Max ºC
85
|
Package Type
QFN32
|
||
Package Size (mm)
5x5
|
Flash
256
|
RAM
32
|
Communications
1
|
Output Power Min (dBm)
-30
|
Output Power Max (dBm)
19
|
Proprietary 2.4 GHz
Yes
|
Proprietary Sub-GHz
No
|
Multiprotocol
No
|
Cryptography
Yes
|
Dig I/O Pins
16
|
ADC-1
12-bit, SAR, 1 Msps
|
Timers (16-bit)
8
|
Temperature Min ºC
-40
|
Temperature Max ºC
85
|
Package Type
QFN32
|
Package Size (mm)
5x5
|
EFR32FG14 Wireless Gecko 868 MHz Long Range TCXO Radio Board
The Wireless Gecko 868 MHz SLWRB4262B wireless radio board plugs into the Main Development Board of the Wireless Gecko Starter Kit.

EFR32FG14 Wireless Gecko 868 MHz Long Range TCXO Radio Board
The Wireless Gecko 868 MHz SLWRB4262B wireless radio board plugs into the Main Development Board of the Wireless Gecko Starter Kit.
EFR32FG14 Wireless Gecko 915 MHz Long Range TCXO Radio Board
The Wireless Gecko 915 MHz SLWRB4262A wireless radio board plugs into the Main Development Board of the Wireless Gecko Starter Kit.

EFR32FG14 Wireless Gecko 915 MHz Long Range TCXO Radio Board
The Wireless Gecko 915 MHz SLWRB4262A wireless radio board plugs into the Main Development Board of the Wireless Gecko Starter Kit.
EFR32FG14 Wireless Gecko 490 MHz Long Range TCXO Radio Board
The Wireless Gecko 490 MHz SLWRB4261A wireless radio board plugs into the Main Development Board of the Wireless Gecko Starter Kit.

EFR32FG14 Wireless Gecko 490 MHz Long Range TCXO Radio Board
The Wireless Gecko 490 MHz SLWRB4261A wireless radio board plugs into the Main Development Board of the Wireless Gecko Starter Kit.
EFR32FG 169 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 169 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.

EFR32FG 169 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 169 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.
EFR32FG 434 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 434 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.

EFR32FG 434 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 434 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.
EFR32FG 490 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 490 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.

EFR32FG 490 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 490 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.
EFR32FG 868 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 868 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.

EFR32FG 868 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 868 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.
EFR32FG 915 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 915 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.

EFR32FG 915 MHz 2.4 GHz and Sub-GHz Starter Kit
The EFR32FG 915 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.
EFR32FG14 2.4 GHz and 434 MHz Radio Board
The EFR32FG14 SLWRB4259A radio board supports dual-band operation with sub-GHz operation in the US FCC 434 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.

EFR32FG14 2.4 GHz and 434 MHz Radio Board
The EFR32FG14 SLWRB4259A radio board supports dual-band operation with sub-GHz operation in the US FCC 434 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.
EFR32FG14 2.4 GHz and 169 MHz Radio Board
The EFR32FG14 SLWRB4258B radio board supports dual-band operation with sub-GHz operation in the US FCC 169 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.

EFR32FG14 2.4 GHz and 169 MHz Radio Board
The EFR32FG14 SLWRB4258B radio board supports dual-band operation with sub-GHz operation in the US FCC 169 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.
EFR32FG14 2.4 GHz and 490 MHz Radio Board
The EFR32FG14 SLWRB4258B radio board supports dual-band operation with sub-GHz operation in the US FCC 490 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.

EFR32FG14 2.4 GHz and 490 MHz Radio Board
The EFR32FG14 SLWRB4258B radio board supports dual-band operation with sub-GHz operation in the US FCC 490 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.
EFR32FG14 2.4 GHz and 868 MHz Radio Board
The EFR32FG14 SLWRB4257B radio board supports dual-band operation with sub-GHz operation in the US FCC 868 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.

EFR32FG14 2.4 GHz and 868 MHz Radio Board
The EFR32FG14 SLWRB4257B radio board supports dual-band operation with sub-GHz operation in the US FCC 868 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.
EFR32FG14 2.4 GHz and 915 MHz Radio Board
The EFR32FG14 SLWRB4257A radio board supports dual-band operation with sub-GHz operation in the US FCC 915 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.

EFR32FG14 2.4 GHz and 915 MHz Radio Board
The EFR32FG14 SLWRB4257A radio board supports dual-band operation with sub-GHz operation in the US FCC 915 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna.
You might also be interested in
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT