Device/Module image

EFR32FG14P231F256IM48

Sub-GHz and 2.4 GHz

EFR32FG14P231F256IM48 EFR32FG14 Series 1 wireless SoCs are targeted at proprietary wireless applications for secure, connected wireless devices. The device includes an ARM Cortex-M4 based microcontroller (MCU) and provides a maximum output power of 20 dBm. With a receive sensitivity of -126.2 (600 bps GFSK 915 MHz) dBm (2.4 kbps, 2 GFSK 0.1% BER) the EFR32FG14P231F256IM48 supports a full DSP instruction set and floating-point unit to speed computation. Built with low-power Gecko technology which includes innovative low energy techniques, fast wake-up times and energy saving modes, the EFR32FG14P231F256IM48 is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 32 GPIO Pins, 8 x 16-bit timers and multiple communication interfaces.

EFR32FG14P231F256IM48
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Temperature Range Max (°C)

Key Specs

256 Flash (kB) / 32 RAM (kB) / 125 Temperature Range Max (°C)
Flash
256
RAM
32
Communications
1
Output Power Min (dBm)
-30
Output Power Max (dBm)
20
Proprietary 2.4 GHz
No
Proprietary Sub-GHz
Yes
Multiprotocol
No
Cryptography
Yes
Dig I/O Pins
32
ADC-1
12-bit, SAR, 1 Msps
Timers (16-bit)
8
Temperature Min ºC
-40
Temperature Max ºC
125
Package Type
QFN48
Package Size (mm)
7x7
Flash
256
RAM
32
Communications
1
Output Power Min (dBm)
-30
Output Power Max (dBm)
20
Proprietary 2.4 GHz
No
Proprietary Sub-GHz
Yes
Multiprotocol
No
Cryptography
Yes
Dig I/O Pins
32
ADC-1
12-bit, SAR, 1 Msps
Timers (16-bit)
8
Temperature Min ºC
-40
Temperature Max ºC
125
Package Type
QFN48
Package Size (mm)
7x7
EFR32FG Block Diagram
Close
Loading Results
Close