EFR32FG22C121F512GM32
SPECS
Loading..
Find Similar Models
Key Specs
QFN32 Package Type / 85 Temperature Range Max (°C) / 18 Dig I/O Pins
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
38.4
|
|
TX Power (dBm)
6
|
Flash (kB)
512
|
|
RAM (kB)
32
|
RX Sensitivity
-102.1 (250 kbit/s OQPSK)
|
|
Proprietary Sub-GHz
No
|
Temperature Min
-40
|
|
Temperature Max
85
|
RX Current
3.6
|
|
TX Current
4.1
|
Temperature Sensor
Yes
|
|
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
38.4
|
TX Power (dBm)
6
|
Flash (kB)
512
|
RAM (kB)
32
|
RX Sensitivity
-102.1 (250 kbit/s OQPSK)
|
Proprietary Sub-GHz
No
|
Temperature Min
-40
|
Temperature Max
85
|
RX Current
3.6
|
TX Current
4.1
|
Temperature Sensor
Yes
|
EFR32xG22 Wireless Gecko Starter Kit
The EFR32xG22 Wireless Gecko Starter Kit (SLWSTK6021A) includes everything developers need to create a connected product and evaluate the EFR32xG22 SoCs.

EFR32xG22 Wireless Gecko Starter Kit
The EFR32xG22 Wireless Gecko Starter Kit (SLWSTK6021A) includes everything developers need to create a connected product and evaluate the EFR32xG22 SoCs.
EFR32xG22E Explorer Kit
The EFR32xG22E Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of Bluetooth LE IoT applications.

EFR32xG22E Explorer Kit
The EFR32xG22E Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of Bluetooth LE IoT applications.
EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board
The EFR32xG22 +6 dBm Radio Board (xG22-RB4415A) is used in conjunction with the software stack, distributed with Simplicity Studio, developers will have all the tools they need to start developing their project.

EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board
The EFR32xG22 +6 dBm Radio Board (xG22-RB4415A) is used in conjunction with the software stack, distributed with Simplicity Studio, developers will have all the tools they need to start developing their project.
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm, 4x4 QFN32 Radio Board
The Wireless Gecko SLWRB4183A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread, and Bluetooth software stacks.

EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm, 4x4 QFN32 Radio Board
The Wireless Gecko SLWRB4183A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread, and Bluetooth software stacks.
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board
The Wireless Gecko SLWRB4182A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread and Bluetooth software stacks.

EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board
The Wireless Gecko SLWRB4182A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread and Bluetooth software stacks.
You might also be interested in
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT